1-1427503-1 Frames & Racks
PRODUCT

Fiber Optics - Frames & Racks

STD RACK 600X800,15U,ACRYLIC DOOR - 1-1427503-1

  • TE Internal Number: 1-1427503-1

active
  • Product Type Equipment Cabinet
  • Rack Units 15
  • Series Type 600x800
  • Door Style Acrylic
  • Perforated Door No
  • Door Material Acrylic
  • Housing Color Raspberry Red
  • Height 824.78
  • Depth 800
  • Region Asia
1-1427505-3 Frames & Racks
PRODUCT

Fiber Optics - Frames & Racks

STD RACK 800X800,15U,CURV PERFORATE DOOR - 1-1427505-3

  • TE Internal Number: 1-1427505-3

active
  • Product Type Equipment Cabinet
  • Rack Units 15
  • Series Type 800x800
  • Access Front & Rear
  • Door Style Flat
  • Perforated Door Yes
  • Housing Color Raspberry Red
  • Height 824.78
  • Depth 800
  • Region Asia
1-1427506-1 Frames & Racks
PRODUCT

Fiber Optics - Frames & Racks

STD RACK 800X1100,15U,ACRYLIC DOOR - 1-1427506-1

  • TE Internal Number: 1-1427506-1

active
  • Product Type Equipment Cabinet
  • Rack Units 15
  • Series Type 800x1100
  • Perforated Door No
  • Door Material Acrylic
  • Housing Color Raspberry Red
  • Height 824.78
  • Depth 1100
  • Region Asia
1-1427506-3 Frames & Racks
PRODUCT

Fiber Optics - Frames & Racks

STD RACK 800X1100,15U,CUR PERFORATE DOOR - 1-1427506-3

  • TE Internal Number: 1-1427506-3

active
  • Product Type Equipment Cabinet
  • Rack Units 15
  • Series Type 800x1100
  • Access Front & Rear
  • Door Style Flat
  • Perforated Door Yes
  • Housing Color Raspberry Red
  • Height 824.78
  • Depth 1100
  • Region Asia
PRODUCT

Fiber Optics - Frames & Racks

ASSY. 8U W.M. CABINET HINGE BA - 1-1657080-0

  • TE Internal Number: 1-1657080-0

active
PRODUCT

Fiber Optics - Frames & Racks

ASSY. 12U W.M. CABINET HINGE B - 1-1657080-2

  • TE Internal Number: 1-1657080-2

active
PRODUCT

Fiber Optics - Frames & Racks

ASSY. 15U W.M. CABINET HINGE B - 1-1657080-3

  • TE Internal Number: 1-1657080-3

active
PRODUCT

Fiber Optics - Frames & Racks

ASSY. 15U W.M. CABINET HINGE B - 1-1657080-6

  • TE Internal Number: 1-1657080-6

active
PRODUCT

Fiber Optics - Frames & Racks

ASSY 15U HOR.WALL-MOUNT CABINE - 1-1657095-1

  • TE Internal Number: 1-1657095-1

active
PRODUCT

Fiber Optics - Frames & Racks

19",RSVR,40U,12,NE,CO - 1-1657166-9

  • TE Internal Number: 1-1657166-9

active