FCR1206J10R Surface Mount Resistors
  • Resistor Type Fusible Resistor
  • Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 10
  • Power Rating .125
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 3.2 x 1.6 x .6
  • Temperature Coefficient ±500
  • Packaging Method Taped & Reeled
1740315-1 Plug & Socket Lighting Connector Accessories
  • Accessory Type Distributor Cover
  • Product Type Accessory
  • Number of Positions 6
  • Housing Color White
2134167-1 Battery Connectors & DC Jacks
  • Connector Type Connector Assembly
  • Connector System Board Mount
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 4
  • Voltage 30 VDC
  • Contact Current Rating (Max) 1.5
  • PCB Mount Retention Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
293359-1 Plug & Socket Lighting Connector Accessories
  • Accessory Type Tube
  • Wire/Cable Type SVT
  • Product Type Accessory
  • Number of Positions 1
  • Voltage 125
  • Housing Color White
963531-2 Automotive Seals & Cavity Plugs  1
  • Seal Type Cavity Blanking Plug
  • Material Silicone
  • Color White
  • Cavity Diameter 3.6
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
1-293607-1 Standard Circular Connectors
  • Product Type Accessory
  • Sealable No
  • Shielded No
  • Accessory Color Black
  • Preloaded No
  • Hermetically Sealed No
  • Environmental Protection Without
  • Mating Retention Without
  • Mating Alignment Without
  • Packaging Quantity 1
1318164-1 Battery Holders
  • Connector System Board Mount
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Battery Holder Type Coin Cell
  • Battery Size ML614
  • Battery Holder Material Thermoplastic (6T Nylon)
  • Battery Weight .07
  • Battery Holder Color Black
  • Contact Mating Area Plating Material Nickel over Nickel Palladium over Gold
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Horizontal
  • Locating Posts Without
  • Mounting Holes Without
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material Thermoplastic
  • Battery Dimensions .264 x .417
  • Operating Temperature Range -40 – 85
  • For Battery Type ML614
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 1500
1392019-1 Coax Contacts
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Cable Type RG 316
  • Dielectric Material PTFE
  • Connector Type Coaxial Contacts
  • PCB Mount Orientation Straight
  • Impedance 50
  • Body Style Straight
  • Contact Type Socket
  • Center Contact Plating Material Gold
  • Mating Contact Retention Without
  • Contact Style Captivated
  • Panel Mount Feature Type Bulkhead
  • Connector Mounting Type Cable Mount
  • Cable Diameter (Max) 2.6
  • For Use With Female Connectors
  • Circuit Application Signal
  • Packaging Method Bag
  • Comment 24mm long
1740315-2 Plug & Socket Lighting Connector Accessories
  • Accessory Type Distributor Cover
  • Product Type Accessory
  • Number of Positions 6
  • Housing Color Black
1825600-1 Hardware & Switch Seals
  • Illuminated No
  • Accessory Type Toggle Switch Boot Seal
  • Thread Size 15/32-32 UNS-2B
  • Product Type Accessory
  • Tactile No
  • Color Black
  • Finish Black
  • Seal Type Boot
  • Boot Color Black
  • Process Sealed No
  • Oil-Tight No
  • For Use With Toggle Switch
  • Packaging Method Bag/Box
1825602-1 Hardware & Switch Seals
  • Illuminated No
  • Accessory Type Toggle Switch Boot Seal
  • Thread Size 15/32-32 UNS-2B
  • Product Type Accessory
  • Tactile No
  • Color Black
  • Finish Black
  • Seal Type Boot
  • Boot Color Black
  • Process Sealed No
  • Oil-Tight No
  • For Use With Toggle Switch
1825604-1 Hardware & Switch Seals
  • Illuminated No
  • Accessory Type Pushbutton Switch Boot Seal
  • Thread Size 1/4 – 40 UNS-2B
  • Product Type Accessory
  • Tactile No
  • Color Black
  • Finish Black
  • Seal Type Boot
  • Boot Color Black
  • Process Sealed No
  • Oil-Tight No
  • For Use With Pushbutton Switch
  • Packaging Method Bag/Box
  • Illuminated No
  • Accessory Type Toggle Switch Boot Seal
  • Thread Size 10 – 48 UNS-2B
  • Product Type Accessory
  • Tactile No
  • Color Black
  • Finish Black
  • Seal Type Boot
  • Boot Color Black
  • Process Sealed No
  • Oil-Tight No
  • For Use With TT
1825610-1 Hardware & Switch Seals
  • Illuminated No
  • Accessory Type Pushbutton Switch Boot Seal
  • Thread Size 1/4 – 40 UNS-2B
  • Product Type Accessory
  • Tactile No
  • Color Black
  • Finish Black
  • Seal Type Boot
  • Boot Color Black
  • Process Sealed No
  • Oil-Tight No
  • For Use With Pushbutton Switch
1825612-1 Hardware & Switch Seals
  • Illuminated No
  • Accessory Type Toggle Switch Boot Seal
  • Thread Size 1/4 – 40 UNS-2B
  • Product Type Accessory
  • Tactile No
  • Color Black
  • Finish Black
  • Seal Type Boot
  • Boot Color Black
  • Process Sealed No
  • Oil-Tight No
  • For Use With Toggle Switch
  • Packaging Method Bag/Box
1825612-3 Hardware & Switch Seals
  • Illuminated No
  • Accessory Type Toggle Switch Boot Seal
  • Thread Size 1/4 – 40 UNS-2B
  • Product Type Accessory
  • Tactile No
  • Color Gray
  • Finish Nickel
  • Seal Type Boot
  • Boot Color Black
  • Process Sealed No
  • Oil-Tight No
  • For Use With Toggle Switch
  • Packaging Method Bag/Box
1825615-1 Hardware & Switch Seals
  • Illuminated No
  • Accessory Type Pushbutton Switch Boot Seal
  • Thread Size 10 – 48 UNS-2B
  • Product Type Accessory
  • Tactile No
  • Color Black
  • Finish Black
  • Seal Type Boot
  • Boot Color Black
  • Process Sealed No
  • Oil-Tight No
  • For Use With Pushbutton Switch
  • Packaging Method Bag/Box
1825617-2 Hardware & Switch Seals
  • Illuminated No
  • Accessory Type Pushbutton Switch Boot Seal
  • Thread Size 1/4 – 40 UNS-2B
  • Product Type Accessory
  • Tactile No
  • Color Black
  • Finish Black
  • Seal Type Boot
  • Boot Color Black
  • Process Sealed No
  • Oil-Tight No
  • For Use With TT
  • Packaging Method Bag/Box
1825619-1 Hardware & Switch Seals
  • Illuminated No
  • Accessory Type Toggle Switch Boot Seal
  • Thread Size 1/4 – 40 UNS-2B
  • Product Type Accessory
  • Tactile No
  • Color Black
  • Finish Black
  • Seal Type Boot
  • Boot Color Black
  • Process Sealed No
  • Oil-Tight No
  • For Use With Toggle Switch
1825621-1 Hardware & Switch Seals
  • Accessory Type Dress Nut
  • Thread Size 1/4 – 40
  • Product Type Accessory
  • End Mounting Plates (Pair) Decorative
  • Finish Bright Nickel
  • For Use With Miniature Toggle Switches