FCB410RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 10
  • Power Rating 4
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Plated Brass
  • Mount Style Pluggable
  • Dimensions 24.2 x 5
  • Temperature Coefficient -80 – 40
  • Packaging Method Loose Piece - Box
FCB4560RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 560
  • Power Rating 4
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Plated Brass
  • Mount Style Pluggable
  • Dimensions 24.2 x 5
  • Temperature Coefficient ±20
  • Packaging Method Loose Piece - Box
FCB468RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 68
  • Power Rating 4
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Plated Brass
  • Mount Style Pluggable
  • Dimensions 24.2 x 5
  • Temperature Coefficient -80 – 40
  • Packaging Method Loose Piece - Box
FCB21R0J Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 1
  • Power Rating 2
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Plated Brass
  • Mount Style Pluggable
  • Dimensions 19.2 x 5
  • Temperature Coefficient -80 – 40
  • Packaging Method Loose Piece - Box
FCB4100RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 100
  • Power Rating 4
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Plated Brass
  • Mount Style Pluggable
  • Dimensions 24.2 x 5
  • Temperature Coefficient ±20
  • Packaging Method Loose Piece - Box
FCB410KJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 10K
  • Power Rating 4
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Plated Brass
  • Mount Style Pluggable
  • Dimensions 24.2 x 5
  • Temperature Coefficient ±20
  • Packaging Method Loose Piece - Box
FCB41K5J Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 1.5K
  • Power Rating 4
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Plated Brass
  • Mount Style Pluggable
  • Dimensions 24.2 x 5
  • Temperature Coefficient ±20
  • Packaging Method Loose Piece - Box