280289 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Sealable No
  • Insulated No
  • Fully Insulated No
  • Terminal Type Receptacle
  • Overall Length 26
  • UL Rating Recognized
  • Packaging Method Carton
  • Packaging Quantity 900
1-626040-0 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Positions 5
  • Housing Color Natural
  • Mating Retention Without
  • Mating Alignment With
  • Terminal & Splice Style Receptacle
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Housing Material Polypropylene
  • Centerline 8.8
  • Length 25
  • Operating Temperature Range -25 – 105
  • Packaging Method Box
  • Packaging Quantity 2100
280289-5 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Sealable No
  • Insulated No
  • Fully Insulated No
  • Terminal Type Receptacle
  • Overall Length 26
  • UL Rating Recognized
  • Packaging Method Carton
  • Packaging Quantity 900
1742594-1 Quick Disconnects  1
  • Disconnect Type Quick Disconnect
  • Insulated No
  • Fully Insulated No
  • Plating Material Nickel
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Steel
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Wire Size .82 – 2.08
  • Accepts Wire Insulation Diameter Range 2.54 – 3.81
  • Receptacle Stock Thickness .4
  • Packaging Method Reel
  • Packaging Quantity 16000
144838-2 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Contact Mating Area Plating Material Pre-Tin
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 22 – 17
  • Wire/Cable Size .34 – 1.03
  • Circuit Application Power & Signal
  • Packaging Method Reel
1-480487-4 Crimp Terminal Housings
  • Housing Type Tab Housing
  • Sealable No
  • Insulated No
  • Number of Positions 1
  • Housing Color Natural
  • Mating Retention With
  • Mating Alignment With
  • Terminal & Splice Style Tab
  • Terminal Orientation Flag
  • Mounting Style Free Hanging
  • Housing Material Nylon 6/6
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
2-480416-2 Crimp Terminal Housings  1
  • Connector System Board-to-Board
  • Terminates To Wire & Cable
  • Housing Type Receptacle
  • Sealable No
  • Insulated Yes
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Product Type Terminal Housing
  • Number of Positions 1
  • Operating Voltage 300
  • Housing Color Natural
  • Mating Retention Without
  • Mating Alignment With
  • Agency/Standard CSA
  • Terminal & Splice Style Receptacle
  • Terminal Orientation Straight Type Receptacle
  • Mounting Style Free Hanging
  • Housing Material Nylon 66
  • Operating Temperature Range -40 – 105
  • For Use With 250 Series
  • UL Flammability Rating UL 94V-2
  • UL Rating Recognized
  • CSA Certified CSA Rating - Certified
  • Packaging Method Bag
  • Comment Accepts .250 Series Faston Receptacles.
280315-2 Quick Disconnects
  • Terminates To Wire & Cable
  • FASTON Yes
  • Disconnect Type Quick Disconnect
  • Insertion Force Normal
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Regular Wire
  • Connection Capacity Single
  • Voltage (Max) 250
  • Fully Insulated Yes
  • Plating Material Tin
  • Plating Thickness 1
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Flag
  • Barrel Type Open
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Mating Retention Type Locking Lance
  • Wire Size 13 – 11
  • Wire Size 2.62 – 4.17
  • Mating Tab Width 7.92
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 3.6 – 4.6
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 4.3
  • Overall Length 15.2
  • Packaging Method Reel
  • Packaging Quantity 3000
  • Comment For Mini Applicator.
63657-1 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Disconnect Type Quick Disconnect
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Magnet Wire
  • Connection Capacity Single
  • Fully Insulated Yes
  • Plating Material Tin
  • Finish Varnish Resist
  • Terminal & Splice Style Tab
  • Terminal Type Tab
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support Without
  • Wire Size 2.1 – 3.31
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Receptacle Stock Thickness .81
  • Overall Length 21.08
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Method Reel
  • Packaging Quantity 10500
  • Comment Insertion equipment available.
927670-1 Crimp Terminal Housings  1
  • Housing Type Tab Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Positions 16
  • Housing Color Natural
  • Mating Retention With
  • Mating Alignment With
  • Terminal & Splice Style Receptacle
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Housing Material Polyamide 6.6
  • Centerline 6.5
  • Length 63
  • Width 24.4
  • Operating Temperature Range -25 – 105