1674459-4 USB Connectors  1
  • USB Type A
  • USB Version 2.0
  • Size Standard
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • LED Without
  • Product Type Connector
  • Number of Ports 1
  • Number of Positions 4
  • Panel Ground Without
  • Contact Current Rating (Max) 1
  • Termination Method Solder
  • Contact Termination Type Through Hole
  • Locating Posts With
  • Mounting Location Top
  • Locking Feature With
  • Connector Mounting Type Board Mount
  • PCB Mount Retention Type Kinked Legs
  • Centerline (Pitch) 2
  • PCB Thickness (Recommended) 1
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Packaging Method Box & Tray