EV500-5B High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Internal
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 24
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 750
  • High Voltage Connection (Coil) Flying Leads
  • High Voltage Connection (Power) Screw Terminals
  • Termination Style Stud Terminals
  • Mounting Type Panel
EV200ADANA High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer With
  • Power Switching Yes
  • Voltage (Max) 3920
  • Coil Voltage Rating 32 – 95
  • Contact Switching Voltage (Max) 900
  • Contact Arrangement 1 Form X, SPST-NO
  • Auxiliary Contacts Without
  • Contact Current Rating 500
  • Contact Base Material Copper (Cu)
  • High Voltage Connection (Coil) Flying Leads
  • High Voltage Connection (Power) Stud Terminals
  • Termination Style Stud Terminals
  • Mounting Type Bottom
5-1618398-0 DC Contactors
  • Terminal Configuration M5 x .8
  • Contactor Type Sealed
  • Product Category Electromechanical Relays
  • Product Type Contactor
  • Product Classification Relays - Contactors
  • Coil Voltage (Max) 36
  • Coil Voltage Rating 9 – 36
  • Actuating System DC
  • Contact Arrangement 1 Form X, SPST-NO DM
  • Contact Current Rating 100
  • Number of Poles 1
  • Coil Termination Wire
  • Mounting Type Bottom
  • Coil Wire Length 381
  • Packaging Method Individual
  • Torque 30 – 40
EV500-4A High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Internal
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 12
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 750
  • High Voltage Connection (Coil) Flying Leads
  • High Voltage Connection (Power) Screw Terminals
  • Termination Style Stud Terminals
  • Mounting Type Panel
EV500-4B High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Internal
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 24
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 750
  • High Voltage Connection (Coil) Flying Leads
  • High Voltage Connection (Power) Screw Terminals
  • Termination Style Stud Terminals
  • Mounting Type Panel
EV500-5A High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Internal
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 12
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 750
  • High Voltage Connection (Coil) Flying Leads
  • High Voltage Connection (Power) Screw Terminals
  • Termination Style Stud Terminals
  • Mounting Type Panel