1544425-2 Leadframes
  • Product Type Leadframe
  • Solder Inlay Without
  • Winding Direction Down
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Clip Length 1.7
  • Frame Thickness .25
  • Clip Type Y1
  • Frame Width 18.1
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Tin over Nickel
  • Pin Length 9.5
  • Contact Termination Type Through Hole
  • Centerline 2.54
  • PCB Thickness (Accepted) .63
  • Standoff Height 1
  • Gap Size .52
  • Packaging Quantity 40000
1544119-2 Leadframes
  • Product Type Leadframe
  • Solder Inlay Without
  • Winding Direction Down
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Clip Length 1.8
  • Frame Thickness .35
  • Clip Type Y1
  • Frame Width 18.1
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Pre-Tin
  • Pin Length 9.5
  • Contact Termination Type Through Hole
  • Centerline 2.54
  • PCB Thickness (Accepted) 1.15
  • Standoff Height .8
  • Gap Size 1
  • Packaging Quantity 28000
1423750-1 Relay Accessories, Sockets & Clips
  • Terminal Configuration Screw
  • Product Type Socket
  • Grounding Provision Without
  • Socket Type Panel Mount
  • Number of Poles 4
  • Comment Use with locking strap 1437485-5 (ECR0133001).
ECR0095001 Relay Accessories, Sockets & Clips
  • Terminal Configuration Screw
  • Product Type Socket
  • Grounding Provision Without
  • Socket Type Panel Mount
  • Number of Poles 2
  • Comment Use with locking straps 1437485-6.
ECR0133001 Relay Accessories, Sockets & Clips
  • Product Type Accessory
  • Accessory Type Locking Strap
  • Comment Use with socket 1437485-3.
ECR0155001 Relay Accessories, Sockets & Clips
  • Product Type Accessory
  • Accessory Type Locking Strap
  • Comment Use with socket 1437485-4.