201692-4 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 104
  • Number of Rows 8
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 107.37
  • Height 71.88
  • Width 28.7
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Packaging Method Carton
  • Packaging Quantity 1
  • For Use With Receptacle Block 201532
1604002-5 Rectangular Power Connectors
  • Assembly or Kit Kit
  • Product Type Connector Assembly
  • Housing Type Plug/Receptacle
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin/Socket
  • Number of Positions 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 120
  • Wire/Cable Size 2
  • Wire/Cable Size 34 – 35
  • Wire/Cable Size 67100
  • Termination Method to Wire/Cable Crimp
  • Wire Type Stranded
  • Panel Mount Feature Without
  • Mating Alignment Without
  • Mating Retention Type Latch
  • Mating Retention With
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Polycarbonate
  • Length 69.6
  • Height 23.99
  • Width 23.4
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag
201310-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 75
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic
  • Length 23.24
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Packaging Method Carton
  • Packaging Quantity 50
  • For Use With Receptacle Block
202515-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 42
  • Connector Circuit Configuration (Number of Pos/Type) 36+6
  • Multiple Contact Types With
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 57.96
  • Width 19.05
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Packaging Method Carton
  • Packaging Quantity 70
  • For Use With Receptacle Block 202516
201298-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 14
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic
  • Length 23.24
  • Height 31.75
  • Width 11.18
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Packaging Method Carton
  • Packaging Quantity 261
  • For Use With Plug Block
200346-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 20
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 39.62
  • Width 11.18
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Packaging Method Carton
  • Packaging Quantity 203
  • For Use With Pin Housing
213289-2 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 34
  • PCB Mounting Orientation Right Angle
  • Thread Size 4-40
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Termination Method to Wire/Cable Solder
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.04
  • Panel Mount Feature Without
  • Contact Retention Type Locking Spring
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • PCB Mount Retention Type Mounting Bracket
  • Mating Retention Type Jackscrews - Fixed
  • PCB Mount Retention With
  • Mating Retention With
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 50.8
  • Height 19.05
  • Width 23.24
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Standard Connectors
205720-2 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 104
  • Contact Retention With
  • Contact Mating Area Plating Material Gold
  • Wire/Cable Size 24
  • Wire/Cable Size .2
  • Termination Method to Wire/Cable Wire Wrap
  • Wire Type Stranded
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Contact Retention Type Locking Spring
  • Connector Mounting Type Panel
  • Strain Relief With
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention Type Center Fastener
  • Mating Retention With
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 74.8
  • Height 30.38
  • Width 31.75
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Shielded No
  • Circuit Application Signal
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Plug Assembly