5414651-3 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Capacitance 7900
  • Voltage Rating 1500
  • Clip Style Standard
  • Profile Low
  • Body Material Polyester, PBT
  • Body Insulation Without
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • PCB Termination Method Through Hole
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent With
  • PCB Mount Retention Type Hold-Down Posts
  • PCB Mount Retention With
  • Housing Color Black
  • Mated Outer Diameter (Approximate) 14.529
  • Height above PCB 13.18
  • PCB Tail Length 3.43
  • Mounting Post Length 2.79
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Tube
  • Dielectric Material Polymethylpentene
  • Grade Commercial
5415085-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Capacitance 9400
  • Voltage Rating 1500
  • Clip Style Standard
  • Profile Standard
  • Body Material Polyester, PBT
  • Body Plating Material Nickel
  • Body Insulation Without
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • PCB Termination Method Through Hole
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • PCB Mount Retention Type Hold-Down Posts
  • PCB Mount Retention With
  • Housing Color Black
  • Mated Outer Diameter (Approximate) 14.529
  • Height above PCB 15.88
  • PCB Tail Length 3.43
  • Mounting Post Length 4.01
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Tube
  • Dielectric Material Polymethylpentene
  • Comment With ESD protection.
  • Grade Commercial
415085-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Capacitance 9400
  • Voltage Rating 1500
  • Clip Style Standard
  • Profile Standard
  • Body Material Polyester, PBT
  • Body Shape Circular
  • Body Insulation Without
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • PCB Termination Method Through Hole - Solder
  • Panel Mount Feature Type Lockwasher and Nut
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent With
  • PCB Mount Retention Type Hold-Down Posts
  • PCB Mount Retention With
  • Housing Color Black
  • Mated Outer Diameter (Approximate) 14.529
  • Height above PCB 15.88
  • PCB Tail Length 3.43
  • Mounting Post Length 4.01
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Tube
  • Dielectric Material Polymethylpentene
  • Comment With ESD protection.
  • Grade Commercial