ESCC EPOXY COATED THERMISTOR SERIES Discrete NTC  1
  • Model Number ESAD-ESA DISCRETE-400601301
  • Sensor Type NTC Thermistor
  • Tolerance β-Value .3
  • Wire Connection Open End
  • Wire Length 56
  • Tolerance Resistance ± .94
  • Ambient Temperature Range 100
  • T_ref for Resistance 25
  • Temperature Accuracy ± .2 from 0 – 70
  • Wire/Cladding Connection 30 AWG (.25mm) Tin Plated Copper Leads
  • Package Epoxy Radial Discrete