5146029-1 PCMCIA Connectors
  • Button Ejector Side Left
  • Connector Style Header - Pin
  • Header Type Header & Ejector Assembly
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Rail Plate Material Stainless Steel
  • Organizer Material Liquid Crystal Polymer (LCP)
  • Rail Material Liquid Crystal Polymer (LCP)
  • Product Type Connector
  • Shielded No
  • Profile Standard
  • Number of Positions 68
  • Number of Rows 8
  • Number of Slots 2
  • Preloaded Yes
  • Lead Configuration Staggered
  • Voltage 5
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Lever Material Stainless Steel
  • Hold-Downs Without
  • Color Black
  • Button Material Liquid Crystal Polymer (LCP)
  • Ejector Material Stainless Steel
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Base Material Brass
  • Contact Mating Area Plating Thickness 30
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Through Hole
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Board Mount Top Side
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height above PC Board 13.96
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for strain relief.