EGAS3 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 15
  • Zero Acceleration Output ±15
  • Frequency Response 0-150 to 0-3500
  • Number of Axes 3
  • Weight 8
  • Material Anodized Aluminum
  • Mounting Type Screw
  • Operating Temperature -40 – 120
  • Acceleration Range (±) 5
  • Overall Acceleration Range (±) 5 – 2500
  • Sensitivity .04 mV/g
  • Sensitivity Range .04 – 20 mV/g
  • Nonlinearity ±1