530721-4 PCB Connector Keying
  • Accessory Type Keying Hardware
  • Product Type Accessory
  • Keying Hardware Type External Key
  • Key Material Stainless Steel
  • Key Material Finish Passivated
  • For Use With 2-Row Pin Headers
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Kit contains two keys and rivets.
1766663-1 Power Contacts
  • Product Type Pin
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 35
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Silver
  • Contact Termination Area Plating Thickness 200
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 50
  • Mating Post Length 6.65
  • Contact Design Screw Machined
  • Termination Type Through Hole - Screw
  • PCB Mount Retention Type Screw Mount
  • PCB Mount Retention With
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing Without
  • Mating Alignment Without
  • Height 3.17
  • Length 16
  • Width 3.17
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • UL Rating Recognized
  • Agency/Standard Number UL 1977
  • Packaging Method Box & Tray
  • Packaging Quantity 200
  • Thread Size M3.5 x 0.6
531116-1 PCB Connector Keying
  • Accessory Type Keying Hardware
  • Product Type Accessory
  • Keying Hardware Type External Key
  • Key Material Glass-Filled Polyester
  • Key Color Black
  • For Use With 2-Row Receptacle Assemblies
  • Packaging Quantity 100
  • Packaging Method Package
5767042-2 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series MICTOR
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • Number of Columns 38
  • PCB Mount Orientation Vertical
  • Number of Positions 76
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Number of Power Positions 2
  • Number of Signal Positions 76
  • Impedance 76
  • Voltage 2
  • Voltage 30
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 76
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 18.75
  • Tail Length .76
  • Length 38.1
  • Height 18.47
  • Width 8.128
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • CSA Certified Yes
  • UL Rating Listed
  • CSA File Number 1195944
  • Packaging Method Box & Tube
  • Packaging Quantity 14
767042-2 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series MICTOR
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable No
  • Number of Columns 38
  • PCB Mount Orientation Vertical
  • Number of Positions 76
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Number of Power Positions 2
  • Number of Signal Positions 76
  • Impedance 76
  • Voltage 2
  • Voltage 30
  • Insulation Resistance 76
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • Tin to Lead Ratio 60 / 40
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Hybrid Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stack Height 18.75
  • Length 38.1
  • Height 18.4658
  • Width 8.128
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • CSA Certified Yes
  • UL Rating Listed
  • CSA File Number 1195944
  • Packaging Method Box & Tube
  • Packaging Quantity 14
1766663-6 Power Contacts
  • Product Type Pin
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 35
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Material Silver
  • Contact Termination Area Plating Thickness 200
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 50
  • Mating Post Length 10.65
  • Contact Design Screw Machined
  • Termination Type Through Hole - Screw
  • PCB Mount Retention Type Screw Mount
  • PCB Mount Retention With
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing Without
  • Mating Alignment Without
  • Height 3.17
  • Length 20
  • Width 3.17
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • UL Rating Recognized
  • Agency/Standard Number UL 1977
  • Packaging Method Box & Tray
  • Packaging Quantity 200
  • Thread Size M3.5 x 0.6
2212031-2 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type PCB Tail
  • Contact Mating Area Plating Material Unplated
  • Contact Current Rating (Max) 5
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .5
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Method Box & Tray
5767042-1 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series MICTOR
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • Number of Columns 19
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Number of Power Positions 1
  • Number of Signal Positions 38
  • Impedance 38
  • Voltage 1
  • Voltage 30
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 38
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 18.75
  • Tail Length .76
  • Length 25.4
  • Height 18.47
  • Width 8.128
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • CSA Certified Yes
  • UL Rating Listed
  • CSA File Number 1195944
  • Packaging Method Box & Tube
  • Packaging Quantity 21
5767042-4 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series MICTOR
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • Number of Columns 76
  • PCB Mount Orientation Vertical
  • Number of Positions 152
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Number of Power Positions 4
  • Number of Signal Positions 152
  • Impedance 152
  • Voltage 4
  • Voltage 30
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 152
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 18.75
  • Tail Length .76
  • Length 63.45
  • Height 18.47
  • Width 8.128
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • CSA Certified Yes
  • UL Rating Listed
  • CSA File Number 1195944
  • Packaging Method Box & Tube
  • Packaging Quantity 8
5767042-6 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series MICTOR
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • Number of Columns 114
  • PCB Mount Orientation Vertical
  • Number of Positions 228
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Number of Power Positions 6
  • Number of Signal Positions 228
  • Impedance 228
  • Voltage 6
  • Voltage 30
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 228
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 18.75
  • Tail Length .76
  • Length 88.9
  • Height 18.47
  • Width 8.128
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • CSA Certified Yes
  • UL Rating Listed
  • CSA File Number 1195944
  • Packaging Method Box & Tube
  • Packaging Quantity 6
753760-1 Insertion & Extraction Tools
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Housing
767007-4 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series MICTOR
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • Number of Columns 76
  • PCB Mount Orientation Vertical
  • Number of Positions 152
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Number of Power Positions 4
  • Number of Signal Positions 152
  • Impedance 152
  • Voltage 4
  • Voltage 30
  • Insulation Resistance 152
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • Tin to Lead Ratio 60 / 40
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Hybrid Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stack Height 6.6
  • Length 63.45
  • Height 6.5278
  • Width 5.2832
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • CSA Certified Yes
  • UL Rating Listed
  • CSA File Number 1195944
  • Packaging Method Box & Tube
  • Packaging Quantity 8
767042-4 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series MICTOR
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable No
  • Number of Columns 76
  • PCB Mount Orientation Vertical
  • Number of Positions 152
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Number of Power Positions 4
  • Number of Signal Positions 152
  • Impedance 152
  • Voltage 4
  • Voltage 30
  • Insulation Resistance 152
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • Tin to Lead Ratio 60 / 40
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Hybrid Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stack Height 18.75
  • Length 63.45
  • Height 18.4658
  • Width 8.128
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • CSA Certified Yes
  • UL Rating Listed
  • CSA File Number 1195944
  • Packaging Method Box & Tube
  • Packaging Quantity 8
767042-6 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series MICTOR
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable No
  • Number of Columns 114
  • PCB Mount Orientation Vertical
  • Number of Positions 228
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Number of Power Positions 6
  • Number of Signal Positions 228
  • Impedance 228
  • Voltage 6
  • Voltage 30
  • Insulation Resistance 228
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • Tin to Lead Ratio 60 / 40
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Hybrid Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stack Height 18.75
  • Length 88.9
  • Height 18.4658
  • Width 8.128
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • CSA Certified Yes
  • UL Rating Listed
  • CSA File Number 1195944
  • Packaging Method Box & Tube
  • Packaging Quantity 6