ED-22 SERIES Rotary Encoder Sensors  1
  • Product Type Rotary Absolute Encoder
  • Electrical Connection 3 Wire + Connector
  • Interface Analog Voltage
  • Input Voltage 4.75 – 5.25
  • Output Level (High) 5
  • Output Level (Low) 0
  • Housing Material Plastic
  • Flange Metal
  • Shaft Metal
  • Enclosure Design IP52
  • Shaft Seals IP52
  • Operating Temperature -40 – 85
  • Bearing Life (Shaft Revolutions) 3 M
  • Maximum Operating Speed 300
  • Shaft Loading (Axial) 20
  • Shaft Loading (Radial) 10
  • Package Dia 19.1 x 24.1 mm
  • Bearing Type Sleeve
  • Angular Range 270