ED-18 SERIES Rotary Encoder Sensors  1
  • Product Type Rotary Absolute Encoder
  • Electrical Connection 3 Pin Header
  • Interface Analog Voltage
  • Input Voltage 4.75 – 5.25
  • Output Level (High) 4.5
  • Output Level (Low) .5
  • Output Level (Low) 4
  • Output Level (High) 20
  • Housing Material Plastic
  • Flange Metal
  • Shaft Metal
  • Enclosure Design IP52
  • Shaft Seals IP52
  • Operating Temperature -40 – 85
  • Bearing Life (Shaft Revolutions) 3 M (Sleeve Bearing) or 30 M (Ball Bearing)
  • Maximum Operating Speed 300 (Sleeve Bearing) or 3000 (Ball Bearing)
  • Shaft Loading (Axial) 20
  • Shaft Loading (Radial) 10
  • Package 25.4 x 25.4 x 12.6 mm (Ball Bearing)
  • Bearing Type Ball
  • Angular Range 360