176346-8 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Motor
  • Shielded No
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Selectively Loaded No
  • Number of Positions 6
  • Number of Rows 1
  • Preloaded Yes
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Seal Material Nitrile Rubber
  • Seal Color Black
  • Guide Pin Without
  • Seal Type Case Rubber
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 9
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Socket
  • Contact Layout Inline
  • Panel Mount Feature Type Screw Mount
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • PCB Mount Retention Without
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Thermoplastic
  • Housing Color Black
  • Width 9.35
  • Length 15.02
  • Operating Temperature Range -30 – 105
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Tab Header
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 1
1-178297-3 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 8
  • Number of Rows 1
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 15
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Right Angle
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 22.1
  • PCB Thickness (Recommended) 1.6
  • Height 9.35
  • Tail Length 3.8
  • Length 40.67
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 12
2-917338-3 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Keying Y
  • Preloaded Yes
  • Operating Voltage 600
  • Operating Voltage 600
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 15
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Straight
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 9.35
  • PCB Thickness (Recommended) 1.6
  • Height 21.6
  • Tail Length 3.8
  • Length 29.24
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 17
1-178316-3 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 1
  • Keying X
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 9.5
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Straight
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 9.35
  • PCB Thickness (Recommended) 1.6
  • Height 21.6
  • Tail Length 3.8
  • Length 33.05
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 15
2-178293-3 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 3
  • Number of Rows 1
  • Keying Y
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 12
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Right Angle
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 9.35
  • PCB Thickness (Recommended) 1.6
  • Height 9.35
  • Tail Length 3.8
  • Length 21.62
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 23
1-178297-2 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 8
  • Number of Rows 1
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 15
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Right Angle
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 22.1
  • PCB Thickness (Recommended) 1.6
  • Height 9.35
  • Tail Length 3.8
  • Length 40.67
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 12
2-917657-2 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force High
  • Row-to-Row Spacing 7.62
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 2
  • Keying YY
  • Preloaded Yes
  • Operating Voltage 600
  • Operating Voltage 600
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 8
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Straight
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 16.97
  • PCB Thickness (Recommended) 1.6
  • Height 21.6
  • Tail Length 3.8
  • Length 15.02
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 14
2-179553-4 Rectangular Connector Housings
  • Connector System Wire-to-Panel
  • Connector Style Plug
  • Sealable No
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Selectively Loaded No
  • Number of Positions 4
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Tab
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Inline
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Centerline (Pitch) 5.08
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 33.6
  • Width 12.7
  • Length 46.99
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 200
  • Packaging Method Bag
1-917266-3 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Insertion Force 9.8 Newton
  • Row-to-Row Spacing 7.62
  • Connector Style Receptacle
  • Sealable No
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Selectively Loaded No
  • Number of Positions 6
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Centerline (Pitch) 5.08
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 25.65
  • Width 16.5
  • Length 40
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Plug Housing & Header
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 200
  • Packaging Method Bag
178306-3 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Standard
  • Row-to-Row Spacing 5.08
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 12
  • Number of Rows 2
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 15
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Right Angle
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 25.91
  • PCB Thickness (Recommended) 1.6
  • Height 14.43
  • Tail Length 3.8
  • Length 33.05
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 15
3-917659-5 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Insertion Force 9.8 Newton
  • Row-to-Row Spacing 7.62
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Selectively Loaded No
  • Number of Positions 10
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Panel Mount Feature Without
  • Centerline (Pitch) 5.08
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 22.8
  • Width 14.77
  • Length 37.46
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Plug Housing & Header
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 100
  • Packaging Method Bag
1-178127-6 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Insertion Force 9.8 Newton
  • Row-to-Row Spacing 7.62
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Selectively Loaded No
  • Number of Positions 6
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Type Socket
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Panel Mount Feature Without
  • Centerline (Pitch) 3.81
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 22.8
  • Width 14.77
  • Length 24.76
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Plug Housing & Header
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 200
  • Packaging Method Bag
3-179554-3 Rectangular Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 7.62
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Selectively Loaded No
  • Number of Positions 6
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Tab
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Panel Mount Feature Without
  • Centerline (Pitch) 5.08
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 33.6
  • Width 20.32
  • Length 28.11
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 200
  • Packaging Method Bag
1-178298-2 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3100
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 10
  • Number of Rows 1
  • Keying X
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 8
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Right Angle
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 22.1
  • PCB Thickness (Recommended) 1.6
  • Height 9.35
  • Tail Length 3.8
  • Length 48.29
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 10
2-178318-2 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 1
  • Keying Y
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 15
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Straight
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 9.35
  • PCB Thickness (Recommended) 1.6
  • Height 21.6
  • Tail Length 3.8
  • Length 48.29
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 10
917241-6 Rectangular Connector Housings
  • Connector System Wire-to-Panel
  • Insertion Force 9.8 Newton
  • Row-to-Row Spacing 5.08
  • Connector Style Plug
  • Sealable No
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Selectively Loaded No
  • Number of Positions 12
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Tab
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Centerline (Pitch) 5.08
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 33.6
  • Width 21.52
  • Length 52
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 100
  • Packaging Method Bag
178803-6 Rectangular Connector Housings
  • Connector System Wire-to-Panel
  • Row-to-Row Spacing 5.08
  • Connector Style Plug
  • Sealable No
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Selectively Loaded No
  • Number of Positions 12
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Type Tab
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Centerline (Pitch) 3.81
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 33.6
  • Width 17.78
  • Length 51
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 150
  • Packaging Method Bag
1-178318-2 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3000
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 1
  • Keying X
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 15
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Straight
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 9.35
  • PCB Thickness (Recommended) 1.6
  • Height 21.6
  • Tail Length 3.8
  • Length 48.29
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 10
1-178298-3 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 3100
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 10
  • Number of Rows 1
  • Keying X
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 250
  • UL Voltage Rating 250
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 8
  • Tail Plating Thickness 2
  • Multiple Contact Types Without
  • Contact Style Right Angle
  • Tail Plating Material Tin
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 22.1
  • PCB Thickness (Recommended) 1.6
  • Height 9.35
  • Tail Length 3.8
  • Length 48.29
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Assembly Integration Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR7189
  • Agency/Standard CSA
  • Packaging Method Box & Tube
  • Packaging Quantity 10
178803-8 Rectangular Connector Housings
  • Connector System Wire-to-Panel
  • Row-to-Row Spacing 5.08
  • Connector Style Plug
  • Sealable No
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Selectively Loaded No
  • Number of Positions 20
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Type Tab
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Centerline (Pitch) 3.81
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 33.6
  • Width 17.78
  • Length 67
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • Agency/Standard CSA
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 100
  • Packaging Method Bag