2227316-1 SFP/SFP+/zSFP+
  • Form Factor SFP
  • Product Type Cage
  • Cage Type Single
  • Included Heat Sink No
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Ports 1
  • Data Rate (Max) 4
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Stainless Steel
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 85
  • Application SFP
  • Heat Sink Compatible Yes
  • For Use With SFP SMT Connector
  • Packaging Method Box
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No
1367645-4 SFP/SFP+/zSFP+
INF-8074i
  • Form Factor SFP
  • Product Type Cage Assembly
  • Cage Type Single
  • Included Heat Sink Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Ports 1
  • Data Rate (Max) 4
  • Heat Sink Style Pin
  • Heat Sink Height Class PCI
  • Heat Sink Height 4.2
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Copper Alloy
  • PCB Thickness (Recommended) 2.25
  • Tail Length 3
  • Operating Temperature Range -55 – 85
  • Application SFP
  • Circuit Application Signal
  • Heat Sink Compatible Yes
  • For Use With SFP SMT Connector
  • Packaging Method Box & Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No
1367645-6 SFP/SFP+/zSFP+
INF-8074i
  • Form Factor SFP
  • Product Type Cage Assembly
  • Cage Type Single
  • Included Heat Sink Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Ports 1
  • Data Rate (Max) 4
  • Heat Sink Style Pin
  • Heat Sink Height Class Networking
  • Heat Sink Height 13.5
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Copper Alloy
  • PCB Thickness (Recommended) 2.25
  • Tail Length 3
  • Operating Temperature Range -55 – 85
  • Application SFP
  • Circuit Application Signal
  • Heat Sink Compatible Yes
  • For Use With SFP SMT Connector
  • Packaging Method Box & Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No
1367645-5 SFP/SFP+/zSFP+
INF-8074i
  • Form Factor SFP
  • Product Type Cage Assembly
  • Cage Type Single
  • Included Heat Sink Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Ports 1
  • Data Rate (Max) 4
  • Heat Sink Style Pin
  • Heat Sink Height Class SAN
  • Heat Sink Height 6.5
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Copper Alloy
  • PCB Thickness (Recommended) 2.25
  • Tail Length 3
  • Operating Temperature Range -55 – 85
  • Application SFP
  • Circuit Application Signal
  • Heat Sink Compatible Yes
  • For Use With SFP SMT Connector
  • Packaging Method Box & Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No