1653929-2 DVI Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type DVI
  • Number of Positions 24
  • Number of Pairs 4
  • Configuration Double-Ended
  • Equalized Yes
  • Color Black
  • Cable Assembly Length 2000
  • Wire Size 28
1653929-1 DVI Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type DVI
  • Number of Positions 24
  • Number of Pairs 4
  • Configuration Double-Ended
  • Equalized Yes
  • Color Black
  • Cable Assembly Length 1000
  • Wire Size 28
1653929-3 DVI Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type DVI
  • Number of Positions 24
  • Number of Pairs 4
  • Configuration Double-Ended
  • Equalized Yes
  • Color Black
  • Cable Assembly Length 3000
  • Wire Size 28
1653927-1 DVI Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type DVI
  • Number of Positions 24
  • Number of Pairs 4
  • Configuration Double-Ended
  • Equalized Yes
  • Color Black
  • Cable Assembly Length 1000
  • Wire Size 28
1653928-2 DVI Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type DVI
  • Number of Positions 24
  • Number of Pairs 7
  • Configuration Double-Ended
  • Equalized Yes
  • Color Black
  • Cable Assembly Length 2000
  • Wire Size 28
1653928-3 DVI Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type DVI
  • Number of Positions 24
  • Number of Pairs 7
  • Configuration Double-Ended
  • Equalized Yes
  • Color Black
  • Cable Assembly Length 3000
  • Wire Size 28
1653932-1 DVI Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type DVI
  • Number of Positions 15
  • Number of Pairs 1
  • Configuration Double-Ended
  • Equalized No
  • Color Black
  • Cable Assembly Length 1000
  • Wire Size 28
1653932-2 DVI Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type DVI
  • Number of Positions 15
  • Number of Pairs 1
  • Configuration Double-Ended
  • Equalized No
  • Color Black
  • Cable Assembly Length 2000
  • Wire Size 28