1653932-1 DVI Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type DVI
  • Number of Positions 15
  • Number of Pairs 1
  • Configuration Double-Ended
  • Equalized No
  • Color Black
  • Cable Assembly Length 1000
  • Wire Size 28
1653932-2 DVI Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type DVI
  • Number of Positions 15
  • Number of Pairs 1
  • Configuration Double-Ended
  • Equalized No
  • Color Black
  • Cable Assembly Length 2000
  • Wire Size 28