794153-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 6
  • Number of Power Positions 0
  • Number of Signal Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing 5.5
  • Operating Voltage 600
  • Contact Retention Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material PBT
  • Length 20.1
  • Width 15.1
  • Height 19.6
  • Operating Temperature Range -55 – 105
  • Insertion Force 3.25
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard CSA
  • VDE Tested Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
  • For Use With Socket Contacts