DOG1 SERIES Tilt Sensors & Inclinometers  1
  • Interface Analog
  • Voltage Supply 8 – 30
  • Interface Analog .5 – 4.5
  • Mounting Horizontal
  • Measurement Ranges up to +/- 180
  • Dimension up to 70
  • Accuracy up to +/- .5
  • Resolution up to +/- .01
  • Measurement Principle MEMS
  • Operating Temperature -40 – 85
  • Package Plastic Housing
  • Measurement Axes Single Axis
  • Protection Class IP 67
  • Connection Connector TE/AMP
DOG1 WITH USB Tilt Sensors & Inclinometers  1
  • Interface Digital
  • Voltage Supply 5
  • Mounting Horizontal
  • Measurement Ranges up to +/- 180
  • Dimension up to 70
  • Accuracy up to +/- .5
  • Resolution up to +/- .01
  • Measurement Principle MEMS
  • Operating Temperature -40 – 85
  • Package Plastic Housing
  • Measurement Axes Single Axis
  • Protection Class IP 67
  • Interface Digital RS232
  • Connection Connector USB