832-AG11D DIP Sockets
  • DIP Socket Type Open Frame
  • Profile Standard
  • Row-to-Row Spacing 15.24
  • Leg Style Straight
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 32
  • Number of Rows 2
  • Contact Resistance 10
  • Insulation Resistance 5000
  • Frame Style Ladder
  • Sleeve Plating Material Tin-Lead
  • Sleeve Material Machined Brass
  • Contact Base Material Beryllium Copper
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Fabrication Screw Machine
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 25
  • Contact Current Rating (Max) 3
  • Mating Contact Type Four-Fingered
  • Contact Type Pin
  • Socket Style Standard
  • Socket Type DIP
  • Contact Termination Type Through Hole
  • Termination Post Length 3.18
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Height above PC Board 2.67
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 15
  • Packaging Method Box & Tube
  • Comment Premium Series