2041127-1 PCB D-Sub Connectors
  • Shell Type Front Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .5 in
  • Shell Size 1
  • Profile Slim
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Footprint 3.1
  • Grounding Straps Without
  • Orientation Reverse
  • Shape Reverse "D" Shaped
  • Grounding Indents Without
  • Number of Positions 15
  • Number of Rows 3
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Shell Material SPCC
  • Plastic No
  • Shell Plating Material Nickel
  • Color Black
  • Contact Base Material Brass
  • Solder Tail Contact Plating Material Tin
  • Contact Shape Round
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash
  • PCB Termination Area Plating Finish Matte
  • Grounding Clips With
  • Termination Post Length 1.8
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.29
  • Housing Color Black
  • Housing Material LCP
  • PCB Thickness (Recommended) 1.19
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 200
  • Packaging Method Reel
  • Comment Black cap is supplied.
1775468-1 USB Connectors
USB 2.0 Specification
  • USB Type A
  • USB Version 2.0
  • Size Standard
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • LED Without
  • Number of Ports 2
  • Number of Positions 8
  • Panel Ground With
  • Panel Ground Type Ground Finger
  • Panel Ground Location Between Ports
  • Contact Current Rating (Max) 2.5
  • Contact Mating Area Plating Material Gold Flash
  • Termination Method Solder
  • Contact Termination Type Through Hole
  • PCB Mount Retention Type Kinked Legs
  • Locating Posts Without
  • Mounting Location Top
  • Locking Feature With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material PA 66 GF30
  • Tail Length 2.84
  • Operating Temperature Range -20 – 85
  • Circuit Application Power & Signal
  • Industry Standard USB 2.0
  • Packaging Method Box & Tray
  • Packaging Quantity 100
1775468-2 USB Connectors
USB 2.0 Specification
  • USB Type A
  • USB Version 2.0
  • Size Standard
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • LED Without
  • Number of Ports 2
  • Number of Positions 8
  • Panel Ground With
  • Panel Ground Type Ground Finger
  • Panel Ground Location Between Ports
  • Contact Current Rating (Max) 2.5
  • Contact Mating Area Plating Material Gold Flash
  • Termination Method Solder
  • Contact Termination Type Through Hole
  • PCB Mount Retention Type Kinked Legs
  • Locating Posts Without
  • Mounting Location Top
  • Locking Feature With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Tail Length 2.84
  • Operating Temperature Range -20 – 85
  • Circuit Application Power & Signal
  • Industry Standard USB 2.0
  • Packaging Method Box & Tray
  • Packaging Quantity 100