1981812-1 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Color Black
  • Contact Current Rating (Max) 1
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Mating Retention With
  • Mating Retention Type Locking Clip
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) .8
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
2199170-1 Compression Headers & Receptacles
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Compressive Board-to-Board
  • Connector Style Plug
  • Number of Positions 6
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold
  • Contact Current Rating (Max) 1.75
  • Contact Mating Area Plating Thickness .1 – .2
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Height above PC Board 1.45
  • Operating Temperature Range -25 – 70
  • Circuit Application Power & Signal
  • Packaging Quantity 3500
  • Packaging Method Tape & Reel
2199172-1 Compression Headers & Receptacles
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Compressive Board-to-Board
  • Connector Style Plug
  • Number of Positions 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold
  • Contact Current Rating (Max) .15
  • Contact Mating Area Plating Thickness .1 – .2
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Height above PC Board 1.4
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • Packaging Quantity 3500
  • Packaging Method Tape & Reel
1932771-1 Compression Headers & Receptacles
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Compressive Board-to-Board
  • Connector Style Plug
  • Number of Positions 6
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Thickness .1 – .2
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Height above PC Board 1.65
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • Packaging Quantity 3500
  • Packaging Method Tape & Reel
2199055-2 Compression Headers & Receptacles
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Compressive Board-to-Board
  • Connector Style Plug
  • Number of Positions 10
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Thickness .1 – .2
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.25
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Height above PC Board 1.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • Packaging Quantity 3800
  • Packaging Method Tape & Reel
2199064-2 Compression Headers & Receptacles
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Compressive Board-to-Board
  • Connector Style Plug
  • Number of Positions 6
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Thickness .1 – .2
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Height above PC Board 3.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • Packaging Quantity 2400
  • Packaging Method Tape & Reel
1-1542001-2 Heat Sinks
  • Product Type Heat Sink
  • Device Type BGA
  • Accessory Type Clip
  • Number of Fins 1
  • Fan Type No Fan
  • Power 10
  • Fin Style Pin Fin
  • Material Cold-Forged Aluminum
  • Plating Material Black Anodized
  • UL Flammability Rating UL 94V-0
  • Air Velocity 0
  • Comment Heat sink assembly includes Four Leg Standard Clip, Part Number 1542353-1.