BM3157-000 Street Lighting Photo Controls  1
  • Technology Electronic
  • Product Type Commercial/Industrial
  • Product Family AC1
  • Light Sensor Non-Drifting Phototransistor
  • LED Compatible Yes
  • Voltage Rating 185 – 305
  • Load Rating (Ballast) 700
  • Load Rating (Tungsten) 700
  • Fail Mode On
  • Surge Protection 320 J
  • Surge Protection 320
  • Relay Rating 16A
  • Color Black
  • Mounting Style Socket
  • Housing Material UV Stabilized Polypropylene Cover & High-Temperature Polyster Base
  • Dimensions 64.88 x 27.23
  • Operating Temperature Range -40 – 60
  • Turn OFF Time Delay 30 – 30
  • Turn ON Light Level 20
  • Turn ON Time Delay Customer Defined Delay (30 Second On/Off)
  • Application LEDs, Category P
  • Standards ANSI C136.10
  • Product Availability ANZPAC
  • Minimum Order Quantity 50
  • Standard Pack 1
  • Packaging Method Individually Boxed Units
  • Product Use Roadway Lighting
  • OFF/ON Ratio .6:1
  • Frequency 50
  • Warranty 3 Years
  • Other Colors Available No
EF0163-000 Street Lighting Photo Controls  1
  • Technology Electronic
  • Product Type Commercial/Industrial
  • Product Family AC1
  • Light Sensor Non-Drifting Phototransistor
  • LED Compatible Yes
  • Voltage Rating 185 – 305
  • Load Rating (Ballast) 700
  • Load Rating (Tungsten) 700
  • Fail Mode On
  • Surge Protection 320 J
  • Surge Protection 320
  • Relay Rating 16A
  • Color Black
  • Mounting Style Socket
  • Housing Material UV Stabilized Polypropylene Cover & High-Temperature Polyster Base
  • Dimensions 64.88 x 27.23
  • Operating Temperature Range -40 – 60
  • Turn ON Light Level 20
  • Turn ON Time Delay Instant On
  • Application LEDs, Category P
  • Standards ANSI C136.10
  • Product Availability ANZPAC
  • Minimum Order Quantity 50
  • Standard Pack 1
  • Packaging Method Individually Boxed Units
  • Product Use Roadway Lighting
  • OFF/ON Ratio .6:1
  • Frequency 50
  • Warranty 3 Years
  • Other Colors Available No
EF7300-000 Street Lighting Photo Controls  1
  • Technology Electronic
  • Product Type Commercial/Industrial
  • Product Family AC1
  • Light Sensor Non-Drifting Phototransistor
  • LED Compatible Yes
  • Voltage Rating 185 – 305
  • Load Rating (Ballast) 700
  • Load Rating (Tungsten) 700
  • Fail Mode On
  • Surge Protection 320 J
  • Surge Protection 320
  • Relay Rating 16A
  • Color Black
  • Mounting Style Socket
  • Housing Material UV Stabilized Polypropylene Cover & High-Temperature Polyster Base
  • Dimensions 64.88 x 27.23
  • Operating Temperature Range -40 – 60
  • Turn OFF Time Delay 30 – 30
  • Turn ON Light Level 15
  • Turn ON Time Delay Customer Defined Delay (30 Second On/Off)
  • Application LEDs, Category P
  • Standards ANSI C136.10
  • Product Availability ANZPAC
  • Minimum Order Quantity 50
  • Standard Pack 1
  • Packaging Method Individually Boxed Units
  • Product Use Roadway Lighting
  • OFF/ON Ratio 2:01
  • Frequency 50
  • Warranty 3 Years
  • Other Colors Available No