D-EASY 03 B 05 Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded Yes
  • Feedthrough Material Composite
  • Feedthrough Plating Material Nickel
  • Color Bright Silver
  • Material Composite
  • Mounting Hole Diameter 38.4
  • Thread Length 2
  • Cable Diameter Range 22
  • Body Diameter (Across Flats) 37.5
D-EASY 05 Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded No
  • Feedthrough Material Composite
  • Color Black
  • Material Composite
  • Mounting Hole Diameter 75.44
  • Thread Length 2.54
D-EASY 01 Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded No
  • Feedthrough Material Composite
  • Color Black
  • Material Composite
  • Mounting Hole Diameter 38.41
  • Thread Length 2
D-EASY 02 Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded No
  • Feedthrough Material Composite
  • Color Black
  • Material Composite
  • Mounting Hole Diameter 57.02
  • Thread Length 2
D-EASY 03 A Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded Yes
  • Feedthrough Material Composite
  • Feedthrough Plating Material Nickel
  • Color Bright Silver
  • Material Composite
  • Mounting Hole Diameter 38.4
  • Thread Length 2
  • Cable Diameter Range 12
  • Body Diameter (Across Flats) 37.5
D-EASY 03 A 01 Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded Yes
  • Feedthrough Material Composite
  • Feedthrough Plating Material Nickel
  • Color Bright Silver
  • Material Composite
  • Mounting Hole Diameter 38.4
  • Thread Length 2
  • Cable Diameter Range 12
  • Body Diameter (Across Flats) 37.5
D-EASY 03 A 02 Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded Yes
  • Feedthrough Material Composite
  • Feedthrough Plating Material Nickel
  • Color Bright Silver
  • Material Composite
  • Mounting Hole Diameter 38.4
  • Thread Length 2
  • Cable Diameter Range 12
  • Body Diameter (Across Flats) 37.5
D-EASY 03 A 03 Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded Yes
  • Feedthrough Material Composite
  • Feedthrough Plating Material Nickel
  • Color Bright Silver
  • Material Composite
  • Mounting Hole Diameter 38.4
  • Thread Length 2
  • Cable Diameter Range 12
  • Body Diameter (Across Flats) 37.5
D-EASY 03 A 05 Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded Yes
  • Feedthrough Material Composite
  • Feedthrough Plating Material Nickel
  • Color Bright Silver
  • Material Composite
  • Mounting Hole Diameter 38.4
  • Thread Length 2
  • Cable Diameter Range 12
  • Body Diameter (Across Flats) 37.5
D-EASY 03 B Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded Yes
  • Feedthrough Material Composite
  • Feedthrough Plating Material Nickel
  • Color Bright Silver
  • Material Composite
  • Mounting Hole Diameter 38.4
  • Thread Length 2
  • Cable Diameter Range 22
  • Body Diameter (Across Flats) 37.5
D-EASY 03 B 01 Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded Yes
  • Feedthrough Material Composite
  • Feedthrough Plating Material Nickel
  • Color Bright Silver
  • Material Composite
  • Mounting Hole Diameter 38.4
  • Thread Length 2
  • Cable Diameter Range 22
  • Body Diameter (Across Flats) 37.5
D-EASY 03 B 02 Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded Yes
  • Feedthrough Material Composite
  • Feedthrough Plating Material Nickel
  • Color Bright Silver
  • Material Composite
  • Mounting Hole Diameter 38.4
  • Thread Length 2
  • Cable Diameter Range 22
  • Body Diameter (Across Flats) 37.5
D-EASY 03 B 03 Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded Yes
  • Feedthrough Material Composite
  • Feedthrough Plating Material Nickel
  • Color Bright Silver
  • Material Composite
  • Mounting Hole Diameter 38.4
  • Thread Length 2
  • Cable Diameter Range 22
  • Body Diameter (Across Flats) 37.5
D-EASY 04 C Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded Yes
  • Feedthrough Material Composite
  • Feedthrough Plating Material Nickel
  • Color Bright Silver
  • Material Composite
  • Mounting Hole Diameter 57
  • Thread Length 2
  • Cable Diameter Range 27
  • Body Diameter (Across Flats) 55.5
D-EASY 04 C 02 Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded Yes
  • Feedthrough Material Composite
  • Feedthrough Plating Material Nickel
  • Color Bright Silver
  • Material Composite
  • Mounting Hole Diameter 57
  • Thread Length 2
  • Cable Diameter Range 27
  • Body Diameter (Across Flats) 55.5
D-EASY 04 D Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded Yes
  • Feedthrough Material Composite
  • Feedthrough Plating Material Nickel
  • Color Bright Silver
  • Material Composite
  • Mounting Hole Diameter 57
  • Thread Length 2
  • Cable Diameter Range 35
  • Body Diameter (Across Flats) 55.5
D-EASY 04 D 01 Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded Yes
  • Feedthrough Material Composite
  • Feedthrough Plating Material Nickel
  • Color Bright Silver
  • Material Composite
  • Mounting Hole Diameter 57
  • Thread Length 2
  • Cable Diameter Range 35
  • Body Diameter (Across Flats) 55.5
D-EASY 12 H Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded No
  • Feedthrough Material Composite
  • Color Black
  • Material Composite
  • Mounting Hole Diameter 24
  • Thread Length 2
D-EASY 12 H 05 Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded No
  • Feedthrough Material Composite
  • Color Black
  • Material Composite
  • Mounting Hole Diameter 24
  • Thread Length 2
  • Cable Diameter Range 5
D-EASY 12 H 12 Feedthroughs  1
  • Product Type Feed Through Seal
  • Shielded No
  • Feedthrough Material Composite
  • Color Black
  • Material Composite
  • Mounting Hole Diameter 24
  • Thread Length 2
  • Cable Diameter Range 12