5228980-5 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Panel
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 141
  • Packaging Method Carton
  • Dielectric Material Polypropylene
  • Coupling Nut Material Brass
  • Grade Commercial
228980-5 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Shape Circular
  • Body Insulation Without
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Panel
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 141
  • Packaging Method Carton
  • Dielectric Material Polypropylene
  • Additional Features Hardware Included
  • Coupling Nut Material Brass
  • Grade Commercial