CTA-0166 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Plating Material Gold
  • Contact Type Pin
  • Wire/Cable Size 26 – 20 AWG
  • Packaging Quantity 20
  • Packaging Method Package
CTA-0165 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Plating Material Gold
  • Contact Type Socket
  • Wire/Cable Size 26 – 20 AWG
  • Packaging Quantity 1
  • Packaging Method Package
201692-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 104
  • Number of Rows 8
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 57.35
  • Height 71.88
  • Width 28.7
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Packaging Method Carton
  • Packaging Quantity 1
  • For Use With Receptacle Block 201532
CTA-0012 Shielded Contacts
  • Product Type Accessory
  • Accessory Type Barrier Tube
  • Operating Temperature (Max) 150
  • Government Qualified No
1-201692-9 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 104
  • Number of Rows 8
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Valox 420 SEO
  • Length 57.35
  • Height 71.88
  • Width 28.7
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Packaging Method Carton
  • Packaging Quantity 1
  • For Use With Receptacle Block 201532
CTA-0006 Shielded Contacts
  • Product Type Accessory
  • Accessory Type Barrier Tube
  • Operating Temperature (Max) 150
  • Government Qualified No
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Number of Positions 9
  • Operating Voltage 10000
  • Wire/Cable Size 1.29 – 1.42
  • Termination Method to Wire/Cable Pre-Terminated to Cable
  • Shielded No