CAT-T3437-C8906 Standard Labels  1
  • Label Type Self-Laminating
  • Printable Label Height 22
  • Cable Diameter (Min) 1.9
  • Cable Diameter (Max) 6.6
  • Operating Temperature Range -30 – 120
  • Label Style Die-Cut
  • Label Height 26.7
  • Label Material Polyester
  • Label Thickness 55
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 6
  • UL Listed No
  • Packaging Method Sheet
  • Packaging Quantity 12
  • Adhesive Type Permanent Acrylic Adhesive
CSL-38-30010 Time Delay Relays
  • Protection Function Over/Undervoltage
  • Product Category Electromechanical Relays
  • Relay Type Sensor
  • Product Type Relay
  • Enclosure Type Plastic Dust Cover
  • Input Voltage 24
  • Voltage (Max) 32 VDC
  • Operating/Set Voltage 20 – 30
  • Actuating System DC
  • Release/Reset Voltage 18 – 28
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Arrangement (Additional Output) None
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Adjustable Pick-Up & Adjustable Drop-Out
  • Repeatability (Max) ±1%
  • Comment Functions as either an overvoltage or undervoltage sensor.
CSL-38-60010 Time Delay Relays
  • Protection Function Over/Undervoltage
  • Product Category Electromechanical Relays
  • Relay Type Sensor
  • Product Type Relay
  • Enclosure Type Plastic Dust Cover
  • Input Voltage 120
  • Voltage (Max) 150 VDC
  • Operating/Set Voltage 92 – 140
  • Actuating System DC
  • Release/Reset Voltage 90 – 138
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Arrangement (Additional Output) None
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Adjustable Pick-Up & Adjustable Drop-Out
  • Repeatability (Max) ±1%
  • Comment Functions as either an overvoltage or undervoltage sensor.
CSL-38-40010 Time Delay Relays
  • Protection Function Over/Undervoltage
  • Product Category Electromechanical Relays
  • Relay Type Sensor
  • Product Type Relay
  • Enclosure Type Plastic Dust Cover
  • Input Voltage 48
  • Voltage (Max) 60 VDC
  • Operating/Set Voltage 40 – 58
  • Actuating System DC
  • Release/Reset Voltage 38 – 56
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Arrangement (Additional Output) None
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Adjustable Pick-Up & Adjustable Drop-Out
  • Repeatability (Max) ±1%
  • Comment Functions as either an overvoltage or undervoltage sensor.