1651766-1 Bus Bar Connectors
  • Connector System Wire-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Socket
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Current Rating 115
  • Voltage Drop 20
  • Operating Voltage 250
  • Color Black
  • Insulation Material Thermoplastic
  • Contact Base Material Copper Alloy
  • Contact Plating Material Gold
  • Contact Size 4
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size 4
  • Wire Size 41740
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
1740336-7 Plug & Socket Lighting Connector Accessories
  • Accessory Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Contact Type Socket
  • Wire Range .5 – .75
  • Packaging Method Bag
1892847-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 50
  • Connector Mounting Type Cable Mount
  • Operating Temperature Range -65 – 105
  • Circuit Application Power
  • Packaging Method Box
1892847-2 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 50
  • Connector Mounting Type Cable Mount
  • Operating Temperature Range -65 – 105
  • Circuit Application Power
  • Packaging Method Box