1926671-1 Bus Bar Connectors
  • Connector System Bus Bar-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Product Type Connector
  • Connector Type Connector Assembly
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Current Rating 350
  • Hot Pluggable Yes
  • Operating Voltage 600
  • Voltage Rating 15
  • Operating Voltage Reference AC/DC
  • Color Black
  • Insulation Material Thermoplastic
  • Contact Underplating Material Nickel
  • Contact Base Material Beryllium Copper
  • Contact Plating Material Gold over Nickel
  • Contact Current Rating (Max) 350
  • Contact Style Socket
  • Contact Plating Thickness .76
  • Contact Design Multiple Contact Band/CROWN BAND
  • Underplate Material Thickness 1.27
  • Contact Transmits (Typical) Power
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Ear
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Blindmate
  • Housing Material Thermoplastic
  • Housing Color Black
  • Width 26.67
  • Length 35.56
  • Height 31.75
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Rating Recognized
  • UL File Number 1977
  • CSA File Number 182.3-M1987
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Method Box & Carton
  • Blade Thickness 3.175
  • Comment Feed Through
1643906-1 Bus Bar Connectors
  • Connector System Bus Bar-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Product Type Connector
  • Connector Type Connector Assembly
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Current Rating 300
  • Hot Pluggable Yes
  • Operating Voltage 600
  • Voltage Rating 15
  • Operating Voltage Reference AC
  • Operating Voltage 48
  • Color Black
  • Insulation Material Thermoplastic
  • Contact Underplating Material Nickel
  • Contact Base Material Beryllium Copper
  • Contact Plating Material Gold over Nickel
  • Contact Current Rating (Max) 300
  • Contact Length 30.86
  • Contact Style Socket
  • Contact Design Multiple Contact Band/CROWN BAND
  • Contact Plating Thickness .76
  • Underplate Material Thickness 1.27
  • Contact Transmits (Typical) Power
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Ear
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Blindmate
  • Housing Material Thermoplastic
  • Housing Color Black
  • Width 25.4
  • Length 35.56
  • Height 31.75
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Rating Recognized
  • UL File Number 1977
  • CSA File Number 182.3-M1987
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Method Box & Carton
  • Blade Thickness 3.175
  • Comment Single Pole
1643903-1 Bus Bar Connectors
  • Connector System Bus Bar-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Product Type Connector
  • Connector Type Connector Assembly
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Current Rating 300
  • Hot Pluggable Yes
  • Operating Voltage 600
  • Operating Voltage Reference AC
  • Color Black
  • Insulation Material Thermoplastic
  • Contact Underplating Material Nickel
  • Contact Base Material High Conductivity Copper Alloy
  • Contact Plating Material Gold over Nickel
  • Contact Current Rating (Max) 300
  • Contact Length 36.25
  • Contact Style Socket
  • Contact Plating Thickness .76
  • Contact Design Multiple Contact Band/CROWN BAND
  • Contact Transmits (Typical) Power
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Ear
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Blindmate
  • Housing Material Thermoplastic
  • Housing Color Black
  • Width 25.4
  • Length 36.45
  • Height 31.75
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Rating Recognized
  • UL File Number 1977
  • CSA File Number 182.3-M1987
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Method Box & Carton
  • Blade Thickness 3.175
  • Comment Dual Pole