1982995-1 Bus Bar Connectors
  • Connector System Board-to-Bus Bar
  • Connector & Contact Terminates To Bus Bar
  • PCB Mounting Orientation Right Angle
  • Connector Style Receptacle
  • Product Type Connector
  • Connector Type Connector Assembly
  • Current Rating 170
  • Hot Pluggable Yes
  • Operating Voltage 600
  • Operating Voltage Reference DC
  • Operating Voltage 48
  • Color Black
  • Insulation Material Thermoplastic
  • Underplate Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Plating Material Tin
  • Contact Style Socket
  • Contact Plating Thickness 3
  • Contact Design Multiple Contact Band/CROWN BAND
  • Underplate Material Thickness 1.27
  • Contact Transmits (Typical) Power
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Ear(s)
  • Mating Alignment Type Blindmate
  • Housing Material Thermoplastic
  • Housing Color Black
  • Width 24
  • Length 31.4
  • PCB Thickness (Recommended) 1 – 5
  • Height 24.27
  • Operating Temperature Range -55 – 105
  • UL Rating Recognized
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Method Box & Carton
  • Blade Thickness 3
  • Comment Right Angle Mounting Flange
1551953-1 Bus Bar Connectors
  • Connector System Board-to-Bus Bar
  • Connector & Contact Terminates To Bus Bar
  • PCB Mounting Orientation Right Angle
  • Connector Style Receptacle
  • Product Type Connector
  • Connector Type Connector Assembly
  • Current Rating 170
  • Hot Pluggable Yes
  • Operating Voltage 600
  • Operating Voltage Reference DC
  • Operating Voltage 48
  • Color Black
  • Insulation Material Thermoplastic
  • Underplate Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Plating Material Tin
  • Contact Style Socket
  • Contact Plating Thickness 3
  • Contact Design Multiple Contact Band/CROWN BAND
  • Underplate Material Thickness 1.27
  • Contact Transmits (Typical) Power
  • PCB Termination Through Hole - Solder
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Ear(s)
  • Mating Alignment Type Blindmate
  • Housing Material Thermoplastic
  • Housing Color Black
  • Tail Length 5.68
  • Width 12
  • Length 31.4
  • PCB Thickness (Recommended) 1.5 – 2
  • Height 28.25
  • Operating Temperature Range -55 – 105
  • UL Rating Recognized
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Method Box & Carton
  • Blade Thickness 3