CRGL1210JR10 Surface Mount Resistors
  • Resistor Type Low Ohmic Resistor
  • Size Code 1210
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance .1
  • Power Rating .5
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Temperature Coefficient ±250
  • Packaging Method Taped & Reeled