CRGH1206J100R Surface Mount Resistors
  • Resistor Type Power Resistor
  • Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 100
  • Power Rating .5
  • Voltage Rating 200
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 3.1 x 1.55 x .55
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled
CRGH1206J4K7 Surface Mount Resistors
  • Resistor Type Power Resistor
  • Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 4.7K
  • Power Rating .5
  • Voltage Rating 200
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 3.1 x 1.55 x .55
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled
CRGH2512J270R Surface Mount Resistors
  • Resistor Type Power Resistor
  • Size Code 2512
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 270
  • Power Rating 2
  • Voltage Rating 250
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 6.35 x 3.2 x .55
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled
CRGH0603F75R Surface Mount Resistors
  • Resistor Type Power Resistor
  • Size Code 0603
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Range Up to 1kΩ
  • Resistance 75
  • Power Rating .2
  • Voltage Rating 50
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.6 x .8 x .45
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled
CRGH0603F75R Surface Mount Resistors
  • Resistor Type Chip Resistor
  • Size Code 0603
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance 75
  • Power Rating .2
  • Voltage Rating 50
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.6 x .8 x .45
  • Temperature Coefficient ±200
  • Packaging Method Taped & Reeled
CRGH1206F1K0 Surface Mount Resistors
  • Resistor Type Power Resistor
  • Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 1K
  • Power Rating .5
  • Voltage Rating 200
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 3.1 x 1.55 x .55
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled
CRGH0603J5K6 Surface Mount Resistors
  • Resistor Type Power Resistor
  • Size Code 0603
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 5.6K
  • Power Rating .2
  • Voltage Rating 50
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.6 x .8 x .45
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled
CRGH1206F100R Surface Mount Resistors
  • Resistor Type Power Resistor
  • Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Range Up to 1kΩ
  • Resistance 100
  • Power Rating .5
  • Voltage Rating 200
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 3.1 x 1.55 x .55
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled
CRGH0805J10R Surface Mount Resistors
  • Resistor Type Power Resistor
  • Size Code 0805
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 10
  • Power Rating .33
  • Voltage Rating 150
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±200
  • Packaging Method Taped & Reeled
CRGH1206J150K Surface Mount Resistors
  • Resistor Type Power Resistor
  • Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 150K
  • Power Rating .5
  • Voltage Rating 200
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 3.1 x 1.55 x .55
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled