5413589-8 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Passivated
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Hex Crimp
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent With
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 179
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Carton
  • Dielectric Material Polyethylene
  • Coupling Nut Material Brass
  • Grade Commercial
5413589-3 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Passivated
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Hex Crimp
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent With
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type Belden 8218
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Bag
  • Dielectric Material Polyethylene
  • Coupling Nut Material Brass
  • Grade Commercial
5413589-7 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Passivated
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Hex Crimp
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent With
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type AT&T 734A
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Bag
  • Dielectric Material Polyethylene
  • Coupling Nut Material Brass
  • Grade Commercial
5413589-5 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Passivated
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Hex Crimp
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent With
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type AT&T 728
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Carton
  • Dielectric Material Polyethylene
  • Coupling Nut Material Brass
  • Grade Commercial
3-61668-1 Board-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Make First / Break Last No
  • With Insulation Support With
  • Body Style Straight
  • Contact Base Material Brass
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Configuration Bifurcated
  • Contact Angle Straight
  • Contact Type Hermaphroditic
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Thickness 2.032 – 5.08
  • Termination End Plating Thickness 2.032 – 5.08
  • Termination Method to Wire/Cable Crimp
  • Termination End Plating Material Tin
  • Contact Retention in Housing Crimp Snap-In
  • PCB Mount Retention Without
  • Centerline (Pitch) 2.54
  • Wire Range .2 – .8
  • Wire Insulation Diameter 2.79
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 6000
  • Packaging Method Reel
202512-1 Rectangular Connector Hardware
  • Thread Size 4-40
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Length 20.45
  • Width 4.57
  • Height 4.57
  • For Use With Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
202514-1 Rectangular Connector Hardware
  • Thread Size 4-40
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Brass
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Pin Kit
  • Length 21.34
  • Width 3.96
  • Height 3.96
  • For Use With Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
61668-2 Board-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Make First / Break Last No
  • With Insulation Support With
  • Body Style Straight
  • Contact Base Material Phosphor Bronze
  • Solder Tail Contact Plating Material Pre-Tin
  • Contact Configuration Bifurcated
  • Contact Angle Straight
  • Contact Type Hermaphroditic
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 6
  • Termination Method to Wire/Cable Crimp
  • Termination End Plating Material Pre-Tin
  • Contact Retention in Housing Crimp Snap-In
  • PCB Mount Retention Without
  • Centerline (Pitch) 2.54
  • Wire Range .2 – .8
  • Wire Insulation Diameter 2.79
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 6000
  • Packaging Method Box
61668-4 Board-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Make First / Break Last No
  • With Insulation Support With
  • Body Style Straight
  • Contact Base Material Phosphor Bronze
  • Solder Tail Contact Plating Material Nickel
  • Contact Configuration Bifurcated
  • Contact Angle Straight
  • Contact Type Hermaphroditic
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Thickness .762
  • Termination End Plating Thickness .762
  • Termination Method to Wire/Cable Crimp
  • Termination End Plating Material Gold
  • Contact Retention in Housing Crimp Snap-In
  • PCB Mount Retention Without
  • Centerline (Pitch) 2.54
  • Wire Range .2 – .8
  • Wire Insulation Diameter 2.79
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 6000
  • Packaging Method Package
1-583717-3 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Plug
  • Product Type Housing
  • Strain Relief Without
  • Number of Dual Positions 30
  • Number of Positions 30
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Retention Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
1-583718-5 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Housing
  • Strain Relief Without
  • Number of Dual Positions 40
  • Number of Positions 40
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire/Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention Without
  • Mating Connector Lock Type Mounting Holes
  • Mating Connector Lock With
  • Mating Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization Groove
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 125
1883434-1 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Cable Type AFC-240-75
  • Product Type Contact
  • Dielectric Material PTFE
  • Body Style Straight
  • Shell Plating Material Gold
  • Ferrule Plating Material Gold over Nickel
  • Color Code None
  • Shell Material Beryllium Copper
  • Ferrule Material Brass
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Size 8
  • Contact Configuration Coax
  • Contact Mating Area Plating Material Gold
  • Length 32.08
  • For Use With Cable
  • Packaging Method Package
2-583717-7 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Plug
  • Product Type Housing
  • Strain Relief Without
  • Number of Dual Positions 14
  • Number of Positions 7
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Retention Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 300
206542-1 Rectangular Contact Inserts
  • Product Type Accessory
  • Number of Positions 40
  • Insert Style Socket
  • Color Black
  • Material Glass Reinforced Nylon
  • Contact Diameter .64
  • For Use With 120 Position Receptacle Assembly
  • Packaging Method Box
  • Comment Contact Plating is gold per MIL-G-45204 over nickel plate per QQ-N-290
207226-1 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 120
  • Preloaded No
  • Material Glass-Filled Thermoplastic
  • Contact Configuration Crimp
  • Housing Color Black
  • Packaging Method Package
  • Includes Includes housing, strain relief (Part No. 206540-1), cam, two keying plugs, cable clamps, all screws required and three modules for crimp snap-in contacts.
  • Packaging Quantity 1
  • Comment Contacts sold separately.
208498-1 Rectangular Contact Inserts
  • Product Type Accessory
  • Number of Positions 40
  • Insert Style Socket
  • Color Black
  • Material Glass Filled Nylon
  • Contact Type Pin
  • Accepts Wire Insulation Diameter Range .76
  • For Use With 120 Position Receptacle Assembly
  • Packaging Quantity 85
  • Packaging Method Package
  • Comment Contact Plating is gold per MIL-G-45204 over nickel plate per QQ-N-290
5413589-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Passivated
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Hex Crimp
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent With
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type Belden 88241
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Bag
  • Dielectric Material Polyethylene
  • Coupling Nut Material Brass
  • Grade Commercial
5413589-9 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Passivated
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Hex Crimp
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent With
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type Belden 9240
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Bag
  • Dielectric Material Polyethylene
  • Coupling Nut Material Brass
  • Grade Commercial
66555-2 Power Contacts
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Gold
  • Wire/Cable Size 28 – 24
  • Wire/Cable Size .08 – .2
  • Termination Type Crimp
  • Contact Retention in Housing With
  • Accepts Wire Insulation Diameter Range 1.25
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Comment Contact Plating is gold per MIL-G-45204 over nickel plate per QQ-N-290
61668-1 Board-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Make First / Break Last No
  • With Insulation Support With
  • Body Style Straight
  • Contact Base Material Brass
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Configuration Bifurcated
  • Contact Angle Straight
  • Contact Type Hermaphroditic
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Thickness 2.032 – 5.08
  • Termination End Plating Thickness 2.032 – 5.08
  • Termination Method to Wire/Cable Crimp
  • Termination End Plating Material Tin-Lead
  • Contact Retention in Housing Crimp Snap-In
  • PCB Mount Retention Without
  • Centerline (Pitch) 2.54
  • Wire Range .2 – .8
  • Wire Insulation Diameter 2.79
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 6000
  • Packaging Method Reel