CPG0603F10KC Surface Mount Resistors
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 10K
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.6 x .85 x .45
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled
CPG0603F4K7C Surface Mount Resistors
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 4.7K
  • Power Rating .1
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.6 x .85 x .45
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled
CPG1206F10KC Surface Mount Resistors
  • Resistor Type Precision Resistor
  • Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 10K
  • Power Rating .25
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 3.1 x 1.55 x .55
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled