CP16DH10IP06103F Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 10K
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Dimensions 6 x 6
  • Comment Nuts fitted.
CP16DH10IP06472F Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 4.7K
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Dimensions 6 x 6
  • Comment Nuts fitted.
CP16DH10IP6103BF Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 10K
  • Power Rating .1
  • Tolerance 20%
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Dimensions 6 x 6
  • Comment Nuts fitted.
CP16DH10IP6474BF Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 470K
  • Power Rating .1
  • Tolerance 20%
  • Voltage Rating 125
  • Termination Type Printed Circuit Board
  • Dimensions 6 x 6
  • Comment Nuts fitted.
CP16SH10IP06101F Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 100
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Dimensions 6 x 6
  • Comment Nuts fitted.
CP16SH10IP06102F Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 1K
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Dimensions 6 x 6
  • Comment Nuts fitted.
CP16SH10IP06103F Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 10K
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Dimensions 6 x 6
  • Comment Nuts fitted.
CP16SH10IP06103IF Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Switch Type Rotary SPST
  • Resistance 10K
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Dimensions 6 x 6
  • Comment Nuts fitted.
CP16SH10IP06104F Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 100K
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Dimensions 6 x 6
  • Comment Nuts fitted.
CP16SH10IP06105F Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Resistance 1M
  • Power Rating .2
  • Tolerance 20%
  • Voltage Rating 250
  • Termination Type Printed Circuit Board
  • Dimensions 6 x 6
  • Comment Nuts fitted.