CAT-C8114-SB1 Single Phase Filters  1
  • Filtered Yes
  • Filter Type Power Line
  • Input Type .250" FASTON
  • Output Type .250" FASTON
  • Ground Choke Option No
  • Current Rating 6
  • Leakage Current (Max) (120VAC, 60Hz) .22
  • Leakage Current (Max) (250VAC, 50Hz) .36
  • Voltage (Max) 250
  • Mount Style Bulkhead
  • Operating Temperature Range -10 – 40
2213230-1 Standard Circular Connectors
  • Product Type Accessory
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Connector Style Receptacle
  • Number of Positions 3
  • Preloaded No
  • Keying A
  • Operating Voltage 400
  • Insulation Material PBT GF
  • Hermetically Sealed No
  • Environmental Protection Without
  • Reverse Gender Standard
  • Contact Layout Arrangement Circular
  • Contact Type Socket
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Alignment With
  • Operating Temperature Range -40 – 85
  • Packaging Quantity 500