CAT-C8114-L1 Multi-Function Inlet Filters  1
  • Ground Option None
  • Filter Type Power Entry Module
  • Switch Type DPST
  • Input Type IEC
  • Output Type .110" FASTON
  • Filtered No
  • Type of Connector IEC 320/C-14
  • Ground Choke Option No
  • Voltage Selection 4-Voltage
  • Fuse Options Dual
  • Leakage Current (Max) (120VAC, 60Hz) 2
  • Leakage Current (Max) (250VAC, 50Hz) 5
  • Current Rating 2
  • Voltage (Max) 100
  • Mount Angle Vertical
  • Mount Style Flanged
  • Operating Temperature Range -10 – 40
  • Comment Voltage Fixed
PA410 Filter Accessories  1
  • Accessory Type L Extender
  • Color Black
  • For Use With P Series
  • Comment Extends P Series width to fit L panel cutout (use two per module).