CAT-C8114-C8911 Multi-Function Inlet Filters  1
  • Ground Option None
  • Filter Type Power Entry Module
  • Switch Type SPST
  • Input Type IEC
  • Output Type .187" FASTON
  • Filtered No
  • Type of Connector IEC 60320-1 C-14
  • Ground Choke Option No
  • Voltage Selection None
  • Fuse Options None
  • Leakage Current (Max) (120VAC, 60Hz) 2
  • Leakage Current (Max) (250VAC, 50Hz) 400
  • Current Rating 1
  • Voltage (Max) 250
  • Shield Style None
  • Mount Angle Vertical
  • Mount Style Flanged
  • Low Profile Yes
  • Panel Thickness Range .8 – 2.5
  • Operating Temperature Range -10 – 40
  • Comment 15A versions tested by Underwriters Laboratories to US and Canadian requirements and are VDE approved to 10A @ 250 VAC.
CAT-C8114-D11 IEC Unfiltered Inlets  1
  • Input Connector Type IEC 60320/C-14
  • Input Connector Style "Receptacle, Male"
  • Output Type 3/16" Faston
  • Current Rating 15
  • Voltage (Max) 250