4-967325-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Row-to-Row Spacing 7
  • Number of Positions 4
  • Number of Rows 2
  • Color Orange
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Pin Diameter 2.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 7
  • Width 31
  • Height 32.8
  • Length 32.8
  • Circuit Application Signal
  • Packaging Method Carton
  • Packaging Quantity 500
  • Connector Position Assurance Capable No
  • Serviceable No
185793-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cap
  • Strain Relief With
  • Sealable No
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PA
  • Packaging Method Bag
  • Packaging Quantity 900
  • Serviceable No