2204798-1 Card Edge Power Connectors  1
RoHS Compliant
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 34
  • Number of Power Positions 14
  • Number of Signal Positions 20
  • Number of Dual Positions 7
  • Number of Single Positions 10
  • Operating Voltage 250 V
  • Contact Current Rating (Max) 24
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Straddle Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 5.08
  • Power Contact Centerline 5.08
  • Width .2
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal