350543-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Number of Power Positions 4
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Current Rating (Max) 10
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 3.81 – 5.08
  • Contact Termination Area Plating Thickness 2.54
  • Underplate Material Thickness 1.27
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.05
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Positive Lock
  • Mating Retention With
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Length 23.241
  • Height 8.382
  • Width 9.525
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Socket (Plug) Housing
61174-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Test Current 3
  • Contact Shape Round
  • Contact Current Rating (Max) 15
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Barrel Type Open Barrel
  • Wire/Cable Size 30 – 22
  • Wire/Cable Size .05 – .33
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.13
  • Accepts Wire Insulation Diameter Range 1.02 – 1.91
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Flammability Rating UL 94V-2
  • UL File Number E28476
  • VDE Tested Yes
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Pin (Cap) Housing
61173-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Insulation Resistance 500
  • Test Current 3
  • Contact Shape Round
  • Contact Current Rating (Max) 15
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Barrel Type Open Barrel
  • Wire/Cable Size 30 – 22
  • Wire/Cable Size .05 – .33
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.13
  • Accepts Wire Insulation Diameter Range 1.02 – 1.91
  • Overall Length 18.3
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Flammability Rating UL 94V-2
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA Certified Yes
  • CSA File Number LR 7189A
  • VDE Tested No
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Commercial MATE-N-LOK housings
60620-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Operating Voltage 250
  • Insulation Resistance 500
  • Contact Shape Round
  • Contact Current Rating (Max) 15
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Barrel Type Open Barrel
  • Wire/Cable Size 20 – 14
  • Wire/Cable Size .52 – 2.08
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.13
  • Accepts Wire Insulation Diameter Range 3.3
  • Overall Length 20.5
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Flammability Rating UL 94V-2
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA Certified Yes
  • CSA File Number LR 7189A
  • VDE Tested No
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Pin (Cap) Housing
60617-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Shape Round
  • Contact Current Rating (Max) 15
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Wire Contact Termination Area Plating Material Tin
  • Contact Angle Straight
  • Barrel Type Open Barrel
  • Wire/Cable Size 24 – 18
  • Wire/Cable Size .2 – .82
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.13
  • Accepts Wire Insulation Diameter Range 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Commercial MATE-N-LOK housings
163557-2 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Barrel Type Open Barrel
  • Wire/Cable Size 22 – 18
  • Wire/Cable Size .3 – .75
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.1
  • Accepts Wire Insulation Diameter Range 1.4 – 2.4
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 500
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Commercial MATE-N-LOK housings
350209-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 3.81 – 5.08
  • Contact Termination Area Plating Thickness 2.54
  • Underplate Material Thickness 1.27
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.05
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Detent Lock
  • Mating Retention With
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Length 8.38
  • Height 13.38
  • PCB Thickness (Recommended) 1.57
  • Width 9.52
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number LR7189A
  • UL Rating Certified
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Socket (Plug) Housing
163304-2 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Shape Round
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Barrel Type Open Barrel
  • Wire/Cable Size 20 – 17
  • Wire/Cable Size .5 – 1
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.1
  • Accepts Wire Insulation Diameter Range 1.8 – 3.3
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Commercial MATE-N-LOK housings
174552-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 4
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Current Rating (Max) 10
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 4.1
  • PCB Mount Retention Type Fixed Belt
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Detent Lock
  • Mating Retention With
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon 66
  • Length 25.3
  • Height 10.75
  • PCB Thickness (Recommended) .063
  • Width 11.5
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number LR7189A
  • UL Rating Certified
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 200
  • For Use With Socket (Plug) Housing
1-480305-0 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Socket (Plug) Housing
1-163038-0 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Locking Leg
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 7.11
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Panel Thickness .64 – 1.65
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 500
  • For Use With Pin (Cap) Housing
60619-4 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Shape Round
  • Contact Current Rating (Max) 15
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Wire Contact Termination Area Plating Material Tin
  • Contact Angle Straight
  • Barrel Type Open Barrel
  • Wire/Cable Size 20 – 14
  • Wire/Cable Size .52 – 2.08
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.13
  • Accepts Wire Insulation Diameter Range 3.3
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • Packaging Method Bag/Box
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Commercial MATE-N-LOK housings
350211-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Number of Power Positions 4
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 3.81 – 5.08
  • Contact Termination Area Plating Thickness 2.54
  • Underplate Material Thickness 1.27
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.05
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Detent Lock
  • Mating Retention With
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Length 25.4
  • Height 8.26
  • PCB Thickness (Recommended) 1.57
  • Width 9.53
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Socket (Plug) Housing
1-480424-0 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 4000
  • For Use With Pin (Cap) Housing
770997-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Number of Power Positions 4
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 3.81 – 5.08
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Detent Lock
  • Mating Retention With
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Length 20.93
  • Height 11.18
  • Width 6.22
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Pin (Cap) Housing
1-480303-0 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Operating Temperature Range 0 – 105
  • Circuit Application Power & Signal
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Pin (Cap) Housing
350539-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Current Rating (Max) 10
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76 – .91
  • Contact Termination Area Plating Thickness 2.54
  • Underplate Material Thickness 1.27
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.05
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Positive Lock
  • Mating Retention With
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Length 13.081
  • Height 8.382
  • Width 9.525
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Socket (Plug) Housing
1-480318-0 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon 6/6
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Pin (Cap) Housing
927841-2 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Current Rating (Max) 17
  • Contact Type Pin
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Wire/Cable Size 20 – 17
  • Wire/Cable Size .52 – 1.04
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support With
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 3.56
  • Accepts Wire Insulation Diameter Range 1.4 – 2.3
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Carton
  • Packaging Quantity 2500
  • Wire/Cable Type Discrete Wire
1-480351-0 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 1
  • Operating Voltage 250
  • Contact Retention Without
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Circuit Identification Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Socket (Plug) Housing