201145-4 Coax Contacts
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • PCB Mounting Orientation Straight
  • Cable Type RG 141
  • Dielectric Material Polypropylene
  • Product Type Contact
  • Connector Type Coaxial Contacts
  • Impedance Options Non-Matched
  • Body Style Straight
  • Outer Shell Plating Material Gold
  • Outer Shell Material Brass
  • Center Contact Material Beryllium Copper
  • Contact Type Pin
  • Center Contact Plating Material Gold
  • Mating Contact Retention Without
  • Contact Current Rating (Max) 7.5
  • Contact Mating Area Plating Thickness 30
  • Connector Mounting Type Cable Mount
  • Operating Temperature Range -65 – 125
  • For Use With Pin
  • Circuit Application Power
  • Packaging Method Carton
  • Comment A ferrule and retention spring (201142-2) are required for each pin and socket.
148497-5 Eurocard Connectors
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Half
  • DIN Level II
  • Connector Type Connector Assembly
  • Make First / Break Last No
  • Product Type Connector
  • PCB Mounting Orientation Vertical
  • Post Type Compliant Post
  • Number of Columns 8
  • Number of Power or Coaxial Positions 8
  • Number of Rows 3
  • Rows Loaded A
  • Number of Signal Positions 24
  • Board-to-Board Configuration Vertical
  • Preloaded Yes
  • Color Gray
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Configuration ACTION PIN Post
  • Contact Current Rating (Max) 1.5
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Contact Cross Section .64 x .64
  • Contact Termination Area Plating Material Tin-Lead
  • PCB Termination Method Through Hole - Solder
  • Termination Post Length 6
  • Interface Type Eurocard/DIN 41612
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • PCB Mount Retention Without
  • Mating Retention With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.92
  • Height 17.43
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Tool-less (Flat Rock) Yes
1064538-1 RF Cable Assemblies
  • Connector Type (End A) SSMT Right Angle Jack
  • Cable Assembly Type Jack Cable Pigtail
  • Dielectric Material Polypropylene
  • Product Type Cable Assembly
  • Shielded Yes
  • Number of Connectorized Ends 1
  • Connector Impedance 50
  • Impedance 50
  • Insulation Resistance 1000
  • Voltage 250 VAC
  • Frequency DC – 6
  • Jacket Material FEP Fluorocarbon
  • Color Blue
  • Conductor Material Copper Clad Steel
  • Shield Material Copper Wire
  • Body Plating Gold over Nickel
  • Shield Plating Material Silver
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Mating Diameter 2.5
  • Mated Height 2.1
  • Wire Size 30
  • Overall Outside Cable Diameter 1.32
  • Wire Size .0509
  • Conductor Size 30
  • Wire Size 100.5
  • Operating Temperature Range -40 – 125
  • Cable Assembly Length .2
619135-1 RF Connectors
  • Connector Interface Compression Coax Board-to-Board
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Voltage Rating 125
  • Body Material Brass
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • PCB Termination Method Surface Mount
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 7.8
  • Height above PCB 7.75
  • Length 6.65
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Method Bag
  • Dielectric Material PTC/PEEK
1064530-1 RF Cable Assemblies
  • Connector Type (End A) SSMT Right Angle Jack
  • Connector Type (End B) SSMT Right Angle Jack
  • Cable Assembly Type Jack-to-Jack Cable Assembly
  • Dielectric Material Polypropylene
  • Product Type Cable Assembly
  • Shielded Yes
  • Number of Connectorized Ends 2
  • Connector Impedance 50
  • Impedance 50
  • Insulation Resistance 1000
  • Voltage 250 VAC
  • Frequency DC – 6
  • Jacket Material FEP Fluorocarbon
  • Color Blue
  • Conductor Material Copper Clad Steel
  • Shield Material Copper Wire
  • Body Plating Gold over Nickel
  • Shield Plating Material Silver
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Mating Diameter 2.5
  • Mated Height 2.1
  • Wire Size 30
  • Overall Outside Cable Diameter 1.32
  • Wire Size .0509
  • Conductor Size 30
  • Wire Size 100.5
  • Operating Temperature Range -40 – 125
  • Cable Assembly Length .2
1658260-2 RF Connectors
  • Connector Interface Compression Coax Board-to-Board
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Voltage Rating 125
  • Body Material Phosphor Bronze
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • PCB Termination Method Surface Mount
  • Coupling Mechanism Push On
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.55
  • Length 4
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Method Tape & Reel
  • Dielectric Material PTFE
1064524-1 RF Cable Assemblies
  • Connector Type (End A) SSMT Right Angle Jack
  • Connector Type (End B) SSMT Right Angle Jack
  • Cable Assembly Type Jack-to-Jack Cable Assembly
  • Dielectric Material Polypropylene
  • Product Type Cable Assembly
  • Shielded Yes
  • Number of Connectorized Ends 2
  • Connector Impedance 50
  • Impedance 50
  • Insulation Resistance 1000
  • Voltage 250 VAC
  • Frequency DC – 6
  • Jacket Material FEP Fluorocarbon
  • Color Blue
  • Conductor Material Copper Clad Steel
  • Shield Material Copper Wire
  • Body Plating Gold over Nickel
  • Shield Plating Material Silver
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Mating Diameter 2.5
  • Mated Height 2.1
  • Wire Size 30
  • Overall Outside Cable Diameter 1.32
  • Wire Size .0509
  • Conductor Size 30
  • Wire Size 100.5
  • Operating Temperature Range -40 – 125
  • Cable Assembly Length .1
1658260-1 RF Connectors
  • Connector Interface Compression Coax Board-to-Board
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Voltage Rating 125
  • Body Material Phosphor Bronze
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • PCB Termination Method Surface Mount
  • Coupling Mechanism Push On
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.55
  • Length 4
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Method Bag
  • Dielectric Material PTFE
2015699-1 RF Cable Assemblies
  • RF Connector Type Ultraminiature Coax
  • Connector Type (End A) UMCC Plug
  • Connector Type (End B) UMCC Plug
  • Cable Assembly Type UMCC Plug to UMCC Plug
  • Shrink Tubing Without
  • Dielectric Material FEP
  • Product Type Cable Assembly
  • Shielded Yes
  • Number of Connectorized Ends 2
  • Connector Impedance 50
  • Impedance 50
  • Insulation Resistance 50
  • Voltage 60 VAC
  • Frequency DC – 6
  • Velocity of Propagation 70%
  • Jacket Material FEP
  • Color Black
  • Conductor Material Copper
  • Shield Material Copper
  • Conductor Plating Silver
  • Shield Plating Material Silver
  • Center Contact Plating Gold
  • Contact Base Material Brass
  • Mating Diameter 2
  • Mated Height 2.5
  • Overall Outside Cable Diameter .8
  • Operating Temperature Range -40 – 90
  • Cable Assembly Length .1
2015700-2 RF Cable Assemblies
  • RF Connector Type Ultraminiature Coax
  • Connector Type (End A) UMCC Plug
  • Connector Type (End B) UMCC Plug
  • Cable Assembly Type UMCC Plug to UMCC Plug
  • Shrink Tubing Without
  • Dielectric Material FEP
  • Product Type Cable Assembly
  • Shielded Yes
  • Number of Connectorized Ends 2
  • Connector Impedance 50
  • Impedance 50
  • Insulation Resistance 50
  • Voltage 60 VAC
  • Frequency DC – 6
  • Velocity of Propagation 70%
  • Jacket Material FEP
  • Color Black
  • Conductor Material Copper
  • Conductor Plating Silver
  • Center Contact Plating Gold
  • Contact Base Material Brass
  • Mating Diameter 2
  • Mated Height 2.5
  • Overall Outside Cable Diameter 1.32
  • Operating Temperature Range -40 – 90
  • Cable Assembly Length .2
205975-1 Rack & Panel Covers & Plugs
  • Accessory Type Sealing Plug
  • Product Type Accessory
  • Material Silicone Rubber
  • Color Code Red
  • Contact Size 5
  • Packaging Method Package
208811-1 Box Mount D-Sub Connectors
  • Connector Style Receptacle
  • Shell Size 3
  • Blindmate No
  • Product Type Connector
  • Number of Positions 13
  • Power/Signal/Coax Combination Yes
  • Non-Magnetic No
  • Shell Plating Material Cadmium
  • Insert Arrangement 13C3
  • Retention Clip Material Stainless Steel
  • Shell Material Steel
  • Contact Style Power
  • Contact Size 20
  • Contact Type Socket
  • Mounting Hole Diameter 3.05
  • ULTRA-LITE Connector No
  • NASA Qualification No
  • Packaging Method Carton
  • Comment Cable clamp/strain relief hardware cannot be used with these arrangements.
212059-3 Box Mount D-Sub Connectors
  • Connector Style Receptacle
  • Shell Size 3
  • Connector & Contact Terminates To Printed Circuit Board
  • Blindmate No
  • Product Type Connector
  • Number of Positions 5
  • Power/Signal/Coax Combination Yes
  • Non-Magnetic No
  • Shell Plating Material Tin
  • Insert Arrangement 5C5
  • Retention Clip Material Stainless Steel
  • Shell Material Steel
  • Contact Style Power
  • Contact Size 8
  • Contact Type Socket
  • Mounting Hole Diameter 3.05
  • ULTRA-LITE Connector No
  • NASA Qualification No
  • Packaging Method Package
  • Comment Cable clamp/strain relief hardware cannot be used with these arrangements.
445705-1 Box Mount D-Sub Connectors
  • Connector Style Receptacle
  • Shell Size 2
  • Blindmate No
  • Product Type Connector
  • Number of Positions 3
  • Power/Signal/Coax Combination Yes
  • Non-Magnetic No
  • Shell Plating Material Tin over Copper
  • Insert Arrangement 3C3
  • Retention Clip Material Stainless Steel
  • Shell Material Steel
  • Contact Style Power
  • Contact Size 8
  • Contact Type Socket
  • Mounting Hole Diameter 3.05
  • ULTRA-LITE Connector No
  • NASA Qualification No
  • Packaging Method Package
  • Comment Cable clamp/strain relief hardware cannot be used with these arrangements.
445705-7 Box Mount D-Sub Connectors
  • Connector Style Receptacle
  • Shell Size 2
  • Blindmate No
  • Product Type Connector
  • Number of Positions 3
  • Power/Signal/Coax Combination Yes
  • Non-Magnetic No
  • Shell Plating Material Tin over Copper
  • Insert Arrangement 3C3
  • Retention Clip Material Stainless Steel
  • Shell Material Steel
  • Contact Style Power
  • Contact Size 8
  • Contact Type Socket
  • Mounting Hole Diameter 3.05
  • ULTRA-LITE Connector No
  • NASA Qualification No
  • Packaging Method Package
  • Comment Cable clamp/strain relief hardware cannot be used with these arrangements.
445730-1 Box Mount D-Sub Connectors
  • Connector Style Receptacle
  • Shell Size 4
  • Blindmate No
  • Product Type Connector
  • Number of Positions 8
  • Power/Signal/Coax Combination Yes
  • Non-Magnetic No
  • Shell Plating Material Cadmium
  • Insert Arrangement 8C8
  • Retention Clip Material Stainless Steel
  • Shell Material Steel
  • Contact Style Power
  • Contact Size 8
  • Contact Type Socket
  • Mounting Hole Diameter 3.05
  • ULTRA-LITE Connector No
  • NASA Qualification No
  • Packaging Method Package
  • Comment Cable clamp/strain relief hardware cannot be used with these arrangements.
448153-2 Box Mount D-Sub Connectors
NASA 311P
  • Connector Style Plug
  • Shell Size 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Blindmate No
  • Product Type Connector
  • Number of Positions 3
  • Power/Signal/Coax Combination Yes
  • Non-Magnetic Yes
  • Shell Plating Material Gold over Copper
  • Insert Arrangement 3C3
  • Retention Clip Material Stainless Steel
  • Shell Material Brass
  • Contact Style Power
  • Contact Size 8
  • Contact Type Pin
  • Mounting Hole Diameter 3.05
  • ULTRA-LITE Connector No
  • Packaging Method Package
  • Comment Cable clamp/strain relief hardware cannot be used with these arrangements.
448153-3 Box Mount D-Sub Connectors
NASA 311P
  • Connector Style Plug
  • Shell Size 2
  • Connector & Contact Terminates To Wire & Cable
  • Blindmate No
  • Product Type Connector
  • Number of Positions 3
  • Power/Signal/Coax Combination Yes
  • Non-Magnetic Yes
  • Shell Plating Material Gold over Copper
  • Insert Arrangement 3C3
  • Retention Clip Material Stainless Steel
  • Shell Material Brass
  • Contact Style Power
  • Contact Size 8
  • Contact Type Pin
  • Mounting Hole Diameter 3.91
  • ULTRA-LITE Connector No
  • Packaging Method Package
  • Comment Cable clamp/strain relief hardware cannot be used with these arrangements.
5-212059-1 Box Mount D-Sub Connectors
  • Connector Style Receptacle
  • Shell Size 3
  • Connector & Contact Terminates To Wire & Cable
  • Blindmate No
  • Product Type Connector
  • Number of Positions 5
  • Power/Signal/Coax Combination Yes
  • Non-Magnetic No
  • Shell Plating Material Zinc
  • Insert Arrangement 5C5
  • Retention Clip Material Stainless Steel
  • Shell Material Steel
  • Contact Style Power
  • Contact Size 8
  • Contact Type Socket
  • Mounting Hole Diameter 3.05
  • ULTRA-LITE Connector No
  • NASA Qualification No
  • Packaging Method Package
  • Comment Cable clamp/strain relief hardware cannot be used with these arrangements.
5-445730-1 Box Mount D-Sub Connectors
  • Connector Style Receptacle
  • Shell Size 4
  • Connector & Contact Terminates To Printed Circuit Board
  • Blindmate No
  • Product Type Connector
  • Number of Positions 8
  • Power/Signal/Coax Combination Yes
  • Non-Magnetic No
  • Shell Plating Material Zinc with Supplementary Chromate (Cr3+)
  • Insert Arrangement 8C8
  • Retention Clip Material Stainless Steel
  • Shell Material Steel
  • Contact Style Power
  • Contact Size 8
  • Contact Type Socket
  • Mounting Hole Diameter 3.05
  • ULTRA-LITE Connector No
  • NASA Qualification No
  • Packaging Method Package
  • Comment Cable clamp/strain relief hardware cannot be used with these arrangements.