2174211-1 Standard Circular Connectors
  • Product Type Connector
  • Shell Size M14
  • Connector Style Plug
  • Shell Type Metal
  • Number of Positions 19
  • Preloaded Yes
  • Keying N
  • Shell Plating Material Sulfur Nickel Over Nickel
  • Shell Material Brass
  • Insulation Material LCP (Liquid Crystal Polymer)
  • Environmental Protection With
  • Environmental Protection Type Sealed
  • Contact Layout Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment With
  • Alignment Keyed 145°
  • Operating Temperature Range -50 – 150
  • Packaging Quantity 20
2174211-2 Standard Circular Connectors
  • Product Type Connector
  • Shell Size M14
  • Connector Style Plug
  • Shell Type Metal
  • Number of Positions 19
  • Preloaded Yes
  • Keying A
  • Shell Plating Material Sulfur Nickel Over Nickel
  • Shell Material Brass
  • Insulation Material LCP (Liquid Crystal Polymer)
  • Environmental Protection With
  • Environmental Protection Type Sealed
  • Contact Layout Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment With
  • Alignment Keyed 215°
  • Operating Temperature Range -50 – 150
  • Packaging Quantity 20
2174217-2 Standard Circular Connectors
  • Product Type Connector
  • Shell Size M14
  • Connector Style Receptacle
  • Shell Type Metal
  • Number of Positions 19
  • Preloaded Yes
  • Keying A
  • Shell Material Brass
  • Insulation Material LCP (Liquid Crystal Polymer)
  • Contact Layout Circular
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment With
  • Alignment Keyed 215°
  • Operating Temperature Range -50 – 150
  • Packaging Quantity 30
2174219-1 Standard Circular Connectors
  • Product Type Connector
  • Shell Size M11
  • Connector Style Plug
  • Shell Type Metal
  • Number of Positions 7
  • Preloaded Yes
  • Keying N
  • Shell Plating Material Sulfur Nickel Over Nickel
  • Shell Material Brass
  • Insulation Material LCP (Liquid Crystal Polymer)
  • Environmental Protection With
  • Environmental Protection Type Sealed
  • Contact Layout Circular
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment With
  • Alignment Keyed 145°
  • Operating Temperature Range -50 – 150
  • Packaging Quantity 20
201692-4 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 104
  • Number of Rows 8
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 107.37
  • Height 71.88
  • Width 28.7
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Packaging Method Carton
  • Packaging Quantity 1
  • For Use With Receptacle Block 201532
202799-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 160
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 114.93
  • Height 69.85
  • Width 46.38
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With Receptacle Block 202800
1-201692-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 104
  • Number of Rows 8
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 120.07
  • Height 71.88
  • Width 28.7
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Packaging Method Carton
  • Packaging Quantity 1
  • For Use With Receptacle Block 201532
5745959-1 PCB D-Sub Connectors
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Grounding Straps Without
  • Grounded Yes
  • Grounding Indents With
  • Shielded Yes
  • Number of Positions 25
  • Number of Rows 2
  • Preloaded Yes
  • Shield Plating Material Tin
  • Post Size .64
  • Shell Material Carbon Steel
  • Shield Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Brass
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock With
  • Mating Connector Lock Type Clinch Nut, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Clinch Nut Plating Material Zinc
  • Clinch Nut Material Steel
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Tube
5745886-1 PCB D-Sub Connectors
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile High
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Grounding Straps Without
  • Grounded No
  • Grounding Indents Without
  • Shielded No
  • Number of Positions 25
  • Number of Rows 2
  • Preloaded Yes
  • Insert Material Thermoplastic
  • Post Size .64
  • Shell Material Carbon Steel
  • Plastic No
  • Shell Plating Material Tin
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Base Material Phosphor Bronze
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock With
  • Mating Connector Lock Type Clinch Nut, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Clinch Nut Plating Material Zinc
  • Clinch Nut Material Steel
  • Centerline (Pitch) 2.74
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Insert Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts