2178127-2 Modular Twisted Pair Cable Assemblies
  • Performance Category Cat 5e
  • Shielded No
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Boot With
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Keyed No
  • Color Black
  • Cable Construction PVC Stranded
  • Overall Outside Cable Diameter 6.5
  • Wire Size 26
  • Wire Size .129
  • Operating Temperature Range -40 – 85
  • Storage Temperature -40 – 85
  • Halogen Free No
  • Flammability Rating Non-Plenum (CM Rated)
  • Sales Region Asia
  • Packaging Method Box
  • Cable Assembly Length 5
2178127-3 Modular Twisted Pair Cable Assemblies
  • Performance Category Cat 5e
  • Shielded No
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Boot With
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Keyed No
  • Color Black
  • Cable Construction PVC Stranded
  • Overall Outside Cable Diameter 6.5
  • Wire Size 26
  • Wire Size .129
  • Operating Temperature Range -40 – 85
  • Storage Temperature -40 – 85
  • Halogen Free No
  • Flammability Rating Non-Plenum (CM Rated)
  • Sales Region Asia
  • Packaging Method Box
  • Cable Assembly Length 10
2178148-1 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45 Plus Power
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Number of Positions 10
  • Keyed No
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Housing Color Clear
  • Housing Material Polycarbonate
  • Conductor Outside Diameter .7 – .79
  • Shielded No
  • Performance Category Cat 5e
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag/Box
2178127-1 Modular Twisted Pair Cable Assemblies
  • Performance Category Cat 5e
  • Shielded No
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Boot With
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Keyed No
  • Color Black
  • Cable Construction PVC Stranded
  • Overall Outside Cable Diameter 6.5
  • Wire Size 26
  • Wire Size .129
  • Operating Temperature Range -40 – 85
  • Storage Temperature -40 – 85
  • Halogen Free No
  • Flammability Rating Non-Plenum (CM Rated)
  • Sales Region Asia
  • Packaging Method Box
  • Cable Assembly Length 2
2178127-4 Modular Twisted Pair Cable Assemblies
  • Performance Category Cat 5e
  • Shielded No
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Boot With
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Keyed No
  • Color Black
  • Cable Construction PVC Stranded
  • Overall Outside Cable Diameter 6.5
  • Wire Size 26
  • Wire Size .129
  • Operating Temperature Range -40 – 85
  • Storage Temperature -40 – 85
  • Halogen Free No
  • Flammability Rating Non-Plenum (CM Rated)
  • Sales Region Asia
  • Packaging Method Box
  • Cable Assembly Length 25