2178148-1 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45 Plus Power
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Connector Contact Density Standard
  • Number of Positions 10
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Housing Color Clear
  • Housing Material Polycarbonate
  • Conductor Outside Diameter .7 – .79
  • Shielded No
  • UL Flammability Rating UL 94V-2
  • Performance Category Cat 5e
  • Packaging Method Bag/Box