1-1542002-0 Heat Sinks
  • Product Type Heat Sink
  • Device Type BGA
  • Accessory Type Clip
  • Number of Fins 2
  • Power 10
  • Fin Style Radial
  • Material Aluminum
  • Plating Material Black Anodized
  • UL Flammability Rating UL 94V-0
  • Air Velocity 0
  • Comment Mounting clip does not increase overall heat sink height.
583861-7 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Housing
  • Strain Relief Without
  • Number of Dual Positions 10
  • Number of Positions 10
  • Number of Rows 2
  • Color Black
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • Mating Connector Lock Type Mounting Holes
  • Mating Connector Lock With
  • Mating Alignment With
  • Mating Alignment Type Polarization Groove
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 400
1877845-4 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 1
  • Shielded No
  • Connector Style Plug
  • Shell Type All Plastic
  • Accessory Color Black
  • Number of Positions 5
  • Number of Power Positions 5
  • Number of Signal Positions 5
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 300
  • Voltage 300
  • Feedthrough Type No
  • Shell Material PPSU
  • Insulation Material PPSU
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Without
  • Mating Retention Type Push-Pull Self-Locking
  • Mating Alignment With
  • Alignment Keyed 80°
  • Assembly Length 35.15
  • Wire/Cable Size 5.3 – 6.5
  • Operating Temperature Range -50 – 170
  • Fluid Resistance None
  • IP Dust Sealing Level 5
  • IP Water Sealing Level 0
  • Durability Rating 2500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Field Serviceable No
1-6368011-1 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Multiple Port
  • Port Matrix Configuration 2 x 1
  • Connector Contact Density Standard
  • Multiple Port Configuration Stacked
  • Status Indicator LED
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 6
  • Shield Material Brass
  • Shield Plating Material Tin over Nickel
  • Latch Orientation Standard - Latch Down
  • Profile Low
  • LED Color (Bottom Left) Green/Yellow
  • LED Color (Bottom Right) Green/Yellow
  • LED Color (Top Left) Green/Yellow
  • LED Color (Top Right) Green/Yellow
  • Grounding Tab Plating Material Tin over Nickel
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.57
  • Connector Height 31.45
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 180
  • Packaging Method Tray
583545-1 Wire-to-Board Headers & Receptacles
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Solid
  • Product Type Housing
  • PCB Mount Orientation Right Angle
  • Number of Positions 15
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Operating Voltage 1500
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Contact Style Right Angle
  • Contact Transmits (Typical) Power
  • PCB Contact Termination Area Plating Material Tin
  • Panel Mount Feature Type Mounting Ears
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Contact Retention Without
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Operating Temperature Range -55 – 85
  • For Use With Header
  • Packaging Method Tray
  • Packaging Quantity 120
583671-1 Card Guide Hardware
  • Accessory Type Card Guide
  • Card Guide Standoff With
  • Product Type Accessory
  • Number of Slots 1
  • Color Black
  • Material Nylon or Polyester
  • Card Guide Material Nylon GF
  • Height 13.28
1-1877845-0 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 1
  • Shielded No
  • Connector Style Plug
  • Shell Type All Plastic
  • Accessory Color Gray
  • Number of Positions 5
  • Number of Power Positions 5
  • Number of Signal Positions 5
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 300
  • Voltage 300
  • Feedthrough Type No
  • Shell Material PPSU
  • Insulation Material PPSU
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Without
  • Mating Retention Type Push-Pull Self-Locking
  • Mating Alignment With
  • Alignment Keyed 80°
  • Assembly Length 35.15
  • Wire/Cable Size 5.3 – 6.5
  • Operating Temperature Range -50 – 170
  • Fluid Resistance None
  • IP Dust Sealing Level 5
  • IP Water Sealing Level 0
  • Durability Rating 2500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Field Serviceable No
1-1877845-2 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 1
  • Shielded No
  • Connector Style Plug
  • Shell Type All Plastic
  • Accessory Color Gray
  • Number of Positions 5
  • Number of Power Positions 5
  • Number of Signal Positions 5
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 300
  • Voltage 300
  • Feedthrough Type No
  • Shell Material PPSU
  • Insulation Material PPSU
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Without
  • Mating Retention Type Push-Pull Self-Locking
  • Mating Alignment With
  • Alignment Keyed 80°
  • Assembly Length 35.15
  • Wire/Cable Size 2.7 – 3.9
  • Operating Temperature Range -50 – 170
  • Fluid Resistance None
  • IP Dust Sealing Level 5
  • IP Water Sealing Level 0
  • Durability Rating 2500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Field Serviceable No
1-1877845-6 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 1
  • Shielded No
  • Connector Style Plug
  • Shell Type All Plastic
  • Accessory Color Red
  • Number of Positions 5
  • Number of Power Positions 5
  • Number of Signal Positions 5
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 300
  • Voltage 300
  • Feedthrough Type No
  • Shell Material PPSU
  • Insulation Material PPSU
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Without
  • Mating Retention Type Push-Pull Self-Locking
  • Mating Alignment With
  • Alignment Keyed 80°
  • Assembly Length 35.15
  • Wire/Cable Size 5.3 – 6.5
  • Operating Temperature Range -50 – 170
  • Fluid Resistance None
  • IP Dust Sealing Level 5
  • IP Water Sealing Level 0
  • Durability Rating 2500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Field Serviceable No
1-1877845-8 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 1
  • Shielded No
  • Connector Style Plug
  • Shell Type All Plastic
  • Accessory Color Red
  • Number of Positions 5
  • Number of Power Positions 5
  • Number of Signal Positions 5
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 300
  • Voltage 300
  • Feedthrough Type No
  • Shell Material PPSU
  • Insulation Material PPSU
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Without
  • Mating Retention Type Push-Pull Self-Locking
  • Mating Alignment With
  • Alignment Keyed 80°
  • Assembly Length 35.15
  • Wire/Cable Size 2.7 – 3.9
  • Operating Temperature Range -50 – 170
  • Fluid Resistance None
  • IP Dust Sealing Level 5
  • IP Water Sealing Level 0
  • Durability Rating 2500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Field Serviceable No
1-1877846-0 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 1
  • Shielded No
  • Connector Style Plug
  • Shell Type All Plastic
  • Accessory Color Gray
  • Number of Positions 6
  • Number of Power Positions 6
  • Number of Signal Positions 6
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 300
  • Voltage 300
  • Feedthrough Type No
  • Shell Material PPSU
  • Insulation Material PPSU
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Without
  • Mating Retention Type Push-Pull Self-Locking
  • Mating Alignment With
  • Alignment Keyed 80°
  • Assembly Length 35.15
  • Wire/Cable Size 5.3 – 6.5
  • Operating Temperature Range -50 – 170
  • Fluid Resistance None
  • IP Dust Sealing Level 5
  • IP Water Sealing Level 0
  • Durability Rating 2500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Field Serviceable No
1-1877846-2 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 1
  • Shielded No
  • Connector Style Plug
  • Shell Type All Plastic
  • Accessory Color Gray
  • Number of Positions 6
  • Number of Power Positions 6
  • Number of Signal Positions 6
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 300
  • Voltage 300
  • Feedthrough Type No
  • Shell Material PPSU
  • Insulation Material PPSU
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Without
  • Mating Retention Type Push-Pull Self-Locking
  • Mating Alignment With
  • Alignment Keyed 80°
  • Assembly Length 35.15
  • Wire/Cable Size 2.7 – 3.9
  • Operating Temperature Range -50 – 170
  • Fluid Resistance None
  • IP Dust Sealing Level 5
  • IP Water Sealing Level 0
  • Durability Rating 2500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Field Serviceable No
1-1877846-5 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 1
  • Shielded No
  • Connector Style Plug
  • Shell Type All Plastic
  • Accessory Color Red
  • Number of Positions 6
  • Number of Power Positions 6
  • Number of Signal Positions 6
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 300
  • Voltage 300
  • Feedthrough Type No
  • Shell Material PPSU
  • Insulation Material PPSU
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Without
  • Mating Retention Type Push-Pull Self-Locking
  • Mating Alignment With
  • Alignment Keyed
  • Assembly Length 35.15
  • Wire/Cable Size 2.7 – 3.9
  • Operating Temperature Range -50 – 170
  • Fluid Resistance None
  • IP Dust Sealing Level 5
  • IP Water Sealing Level 0
  • Durability Rating 2500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Field Serviceable No
1-1877846-6 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 1
  • Shielded No
  • Connector Style Plug
  • Shell Type All Plastic
  • Accessory Color Red
  • Number of Positions 6
  • Number of Power Positions 6
  • Number of Signal Positions 6
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 300
  • Voltage 300
  • Feedthrough Type No
  • Shell Material PPSU
  • Insulation Material PPSU
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Without
  • Mating Retention Type Push-Pull Self-Locking
  • Mating Alignment With
  • Alignment Keyed 80°
  • Assembly Length 35.15
  • Wire/Cable Size 5.3 – 6.5
  • Operating Temperature Range -50 – 170
  • Fluid Resistance None
  • IP Dust Sealing Level 5
  • IP Water Sealing Level 0
  • Durability Rating 2500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Field Serviceable No
1-1877846-8 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 1
  • Shielded No
  • Connector Style Plug
  • Shell Type All Plastic
  • Accessory Color Red
  • Number of Positions 6
  • Number of Power Positions 6
  • Number of Signal Positions 6
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 300
  • Voltage 300
  • Feedthrough Type No
  • Shell Material PPSU
  • Insulation Material PPSU
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Without
  • Mating Retention Type Push-Pull Self-Locking
  • Mating Alignment With
  • Alignment Keyed 80°
  • Assembly Length 35.15
  • Wire/Cable Size 2.7 – 3.9
  • Operating Temperature Range -50 – 170
  • Fluid Resistance None
  • IP Dust Sealing Level 5
  • IP Water Sealing Level 0
  • Durability Rating 2500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Field Serviceable No
1-1877848-1 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 1
  • Shielded No
  • Connector Style Plug
  • Shell Type All Plastic
  • Accessory Color Gray
  • Number of Positions 10
  • Number of Power Positions 10
  • Number of Signal Positions 10
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 300
  • Voltage 300
  • Feedthrough Type No
  • Shell Material PPSU
  • Insulation Material PPSU
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Without
  • Mating Retention Type Push-Pull Self-Locking
  • Mating Alignment With
  • Alignment Keyed 80°
  • Assembly Length 35.15
  • Wire/Cable Size 4.0 – 5.2
  • Operating Temperature Range -50 – 170
  • Fluid Resistance None
  • IP Dust Sealing Level 5
  • IP Water Sealing Level 0
  • Durability Rating 2500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Field Serviceable No
1-1877848-2 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 1
  • Shielded No
  • Connector Style Plug
  • Shell Type All Plastic
  • Accessory Color Gray
  • Number of Positions 10
  • Number of Power Positions 10
  • Number of Signal Positions 10
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 300
  • Voltage 300
  • Feedthrough Type No
  • Shell Material PPSU
  • Insulation Material PPSU
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Without
  • Mating Retention Type Push-Pull Self-Locking
  • Mating Alignment With
  • Alignment Keyed 80°
  • Assembly Length 35.15
  • Wire/Cable Size 2.7 – 3.9
  • Operating Temperature Range -50 – 170
  • Fluid Resistance None
  • IP Dust Sealing Level 5
  • IP Water Sealing Level 0
  • Durability Rating 2500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Field Serviceable No
1877845-6 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 1
  • Shielded No
  • Connector Style Plug
  • Shell Type All Plastic
  • Accessory Color Black
  • Number of Positions 5
  • Number of Power Positions 5
  • Number of Signal Positions 5
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 300
  • Voltage 300
  • Feedthrough Type No
  • Shell Material PPSU
  • Insulation Material PPSU
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Without
  • Mating Retention Type Push-Pull Self-Locking
  • Mating Alignment With
  • Alignment Keyed 80°
  • Assembly Length 35.15
  • Wire/Cable Size 2.7 – 3.9
  • Operating Temperature Range -50 – 170
  • Fluid Resistance None
  • IP Dust Sealing Level 5
  • IP Water Sealing Level 0
  • Durability Rating 2500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Field Serviceable No
1877846-3 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 1
  • Shielded No
  • Connector Style Plug
  • Shell Type All Plastic
  • Accessory Color Black
  • Number of Positions 6
  • Number of Power Positions 6
  • Number of Signal Positions 6
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 300
  • Voltage 300
  • Feedthrough Type No
  • Shell Material PPSU
  • Insulation Material PPSU
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Without
  • Mating Retention Type Push-Pull Self-Locking
  • Mating Alignment With
  • Alignment Keyed
  • Assembly Length 35.15
  • Wire/Cable Size 2.7 – 3.9
  • Operating Temperature Range -50 – 170
  • Fluid Resistance None
  • IP Dust Sealing Level 5
  • IP Water Sealing Level 0
  • Durability Rating 2500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Field Serviceable No
1877846-4 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 1
  • Shielded No
  • Connector Style Plug
  • Shell Type All Plastic
  • Accessory Color Black
  • Number of Positions 6
  • Number of Power Positions 6
  • Number of Signal Positions 6
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Operating Voltage 300
  • Voltage 300
  • Feedthrough Type No
  • Shell Material PPSU
  • Insulation Material PPSU
  • Hermetically Sealed No
  • Environmental Protection Without
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Flange Without
  • Mating Retention Type Push-Pull Self-Locking
  • Mating Alignment With
  • Alignment Keyed 80°
  • Assembly Length 35.15
  • Wire/Cable Size 5.3 – 6.5
  • Operating Temperature Range -50 – 170
  • Fluid Resistance None
  • IP Dust Sealing Level 5
  • IP Water Sealing Level 0
  • Durability Rating 2500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Field Serviceable No