CJT800470RJJ Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 470
  • Power Rating 800
  • Voltage Rating 1000 V
  • Number of Terminations 2
  • Termination Type Custom Termination
  • Mount Style Chassis Mount
  • Dimensions 400 x 61 x 59
  • Temperature Coefficient ±440
  • Packaging Method Loose Piece - Box
CJT800680RJJ Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 680
  • Power Rating 800
  • Voltage Rating 1000 V
  • Number of Terminations 2
  • Termination Type Custom Termination
  • Mount Style Chassis Mount
  • Dimensions 400 x 61 x 59
  • Temperature Coefficient ±440
  • Packaging Method Loose Piece - Box
CWT-9002CS2910 Splices
  • Product Type SolderSleeve One-Step Wire Terminator
  • Sealable No
  • Splice Type Thru Splice
  • Serrated No
  • Barrel Type Open Barrel
  • Wire/Cable Type Copper
  • Insulated Yes
  • Insulated Wire Support No
  • Splice Capacity 1
  • Color Red
  • Insulation Material Heat Shrink Radiation-Crosslinked Modified Polyolefin
  • Insulation Sleeve Material Polyolefin
  • Terminal & Splice Style Splice
  • Termination Method Solder
  • Wire Size 14 – 18
  • Wire Size 2 – .8
  • Wire Insulation Diameter (Max) 2.7
  • Wire Size 1250 – 3500
  • Overall Length 42
  • Outside Diameter 1.27
  • Operating Temperature Range -55 – 125
  • Fluid Resistance Splash Protection
  • Cable Temperature Rating 85
  • Government Qualified No
  • Packaging Method Package
  • Packaging Quantity 1
  • Barrel Color Clear