CJS30037R5J Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 37.5
  • Power Rating 300
  • Voltage Rating 3 kV
  • Number of Terminations 2
  • Termination Type Custom Termination
  • Mount Style Chassis Mount
  • Dimensions 280 x 57.4 x 54.5
  • Temperature Coefficient ±150
  • Packaging Method Loose Piece - Box
CJS30018RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 18
  • Power Rating 300
  • Voltage Rating 3 kV
  • Number of Terminations 2
  • Termination Type Custom Termination
  • Mount Style Chassis Mount
  • Dimensions 280 x 57.4 x 54.5
  • Temperature Coefficient ±150
  • Packaging Method Loose Piece - Box
CJS7004R0J Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 4
  • Power Rating 700
  • Voltage Rating 3 kV
  • Number of Terminations 2
  • Termination Type Custom Termination
  • Mount Style Chassis Mount
  • Temperature Coefficient ±150
  • Packaging Method Loose Piece - Box